Bonding Strap, 12.00", Copper
- Integral palm, without tin or crimped lugs for superior electrical contact and tensile strength resistance
- Resistant to vibration and fatigue, reducing maintenance
- Provides weight savings, material savings and lower impedance when compared to similar lugged cables with insulation
- Ready to use out of the box, eliminates the need for cutting, stripping, crimping and punching
- Quick and easy to install
- Recommended by the EMC/EMI directives and less impedance than cables
PRODUCT ATTRIBUTES
- Hole Size: 0.26 in / 6.5 mm
- Intensity: 120 A
- Cross Section: 31.57 kcmil / 16 mm²
- Color: Unpainted
- Finish: Tinned
- Material: Copper
- Weight: 0.08 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Bonding straps are a reliable and convenient grounding solution for applications that require flexibility and durability. The tinned copper ground braids with massivated palms come ready to install without any additional cutting, stripping, crimping or punching and do not require the addition of tin or crimped lugs. Bonding straps optimize the electrical contact between each wire and help eliminate moisture issues in the palms, preventing corrosion and lengthening the useful life of the braid.
BULLETIN NUMBER
A80
Industry Standards
Homologué UL467 : File No. E220029
Certificado UL467: File No. E220029
UL467 认证:File No. E220029
UL467 Listed: File No. E220029
cUL Listed per CSA C22.2 No. 41. File No. E220029
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |