Close
- Home>
- Operator Adapters for Universal Cutouts


+ / - Hover over image to Zoom

[{
"catentry_id" : "3074457345616882191",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Bulletin Number:
Select an Item.
Close

Catalog Number | Brand and Type of Operator |
---|
Catalog Number | Brand and Type of Operator |
---|---|
![]() |
Allen-Bradley 1494F & 1494D Fixed-Depth Mechanisms |
![]() |
Allen-Bradley 1494V Variable-Depth; Allen-Bradley 140U; all 140G handles; 1494U Universal; 1494C & 194RC Cable-Operated; Small Handle |
![]() |
Allen-Bradley 1494V Variable-Depth; Allen-Bradley 140U, 1494C & 194RC Cable-Operated; Large Handle |
![]() |
Siemens I-T-E Max-Flex™; Small Handle |
![]() |
Siemens I-T-E Max-Flex™; Large Handle |
![]() |
ABB Controls, Small Handle |
![]() |
ABB Controls, Large Handle |
![]() |
ABB Variable-Depth, Small Handle |
![]() |
Eaton Cutler-Hammer C361, C371 Variable Depth |
![]() |
Eaton Cutler-Hammer C371 Flex-Shaft Cable-Operated |
![]() |
Eaton Cutler-Hammer/Westinghouse Below Handle AMT & Flex-Cable for F Frame Circuit Breakers |
![]() |
Eaton Cutler-Hammer/Westinghouse Flex-Cable for Circuit Breakers Except for F Frame |
![]() |
General Electric STDA Variable-Depth |
![]() |
General Electric Flexible Cable-Operated |
![]() |
Square D® Class 9422 Variable-Depth |
![]() |
Square D® Class 9422 Flex-Cable Mechanisms |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Used on all Hoffman Type 4 and 12 disconnect enclosures with a universal flange cutout. An operator adapter is required to install a disconnect in Bulletin A21, A28, A34 and A4L3D Hoffman enclosures that have a universal cutout. Operator adapters include an adapter plate and additional components needed to interlock the master door with the disconnect operating mechanism. Installation instructions are included with each operator adapter. Each brand and type of disconnect requires a different operator adapter. Be sure to select the correct operator adapter and enclosure for the disconnect device selected. A 400A (or greater) disconnect switch and 600A (or greater) circuit breaker require the large handle. A 200A (or less) disconnect switch and 400A (or less) circuit breaker require a small handle.
Downloads
( 1 - 6 of 6 )
Certifications
Documents
Operator Adapters for Universal Cutouts
Catalog Number |
ABF
|
Brand and Type of Operator | Allen-Bradley 1494F & 1494D Fixed-Depth Mechanisms |
No accessories available.
Connect With Us