Operator Adapter Universal Cutout, ABB SC Small Handle, Gray, Steel
- Used on all nVent HOFFMAN Type 4 and 12 disconnect enclosures with a universal flange cutout
- An operator adapter is required to install a disconnect in Bulletin A21, A28, A34, A35 and A4L3D HOFFMAN enclosures that have a universal cutout
- Operator adapters include an adapter plate and additional components needed to interlock the master door with the disconnect operating mechanism
- Installation instructions are included with each operator adapter
- Each brand and type of disconnect requires a different operator adapter
- A 400A (or greater) disconnect switch and 600A (or greater) circuit breaker require the large handle
- A 200A (or less) disconnect switch and 400A (or less) circuit breaker require a small handle
PRODUCT ATTRIBUTES
- Height: 10.56 in / 268 mm
- Width: 2.45 in / 62 mm
- Depth: 0.62 in / 16 mm
- Material: Mild Steel
- Finish: Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Thickness: 12 ga / 2.66 mm
- Brand and Type of Operator: ABB Controls, Small Handle
- Weight: 1.5 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Used on all nVent HOFFMAN Type 4 and 12 disconnect enclosures with a universal flange cutout. An operator adapter is required to install a disconnect in Bulletin A21, A28, A34, A35, and A4L3D HOFFMAN enclosures that have a universal cutout. Operator adapters include an adapter plate and additional components needed to interlock the master door with the disconnect operating mechanism. Installation instructions are included with each operator adapter. Each brand and type of disconnect requires a different operator adapter. Be sure to select the correct operator adapter and enclosure for the disconnect device selected. A 400A (or greater) disconnect switch and 600A (or greater) circuit breaker require the large handle. A 200A (or less) disconnect switch and 400A (or less) circuit breaker require a small handle.
Please use new catalog numbers when ordering. Refer to the spec sheet for a catalog number cross-reference.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS