Folding Shelf Type 4 and 12 150lb (68kg) Load, 18.00x18.00, White, Mild Steel
- Maintains UL/CSA Type 4 and 12 when properly installed on a HOFFMAN enclosure
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Max Distributed Load Rating: 150 lb / 68 kg
- Size: 18.00 x 18.00 in / 457 x 457 mm
- Color: White
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 14 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Steel Folding Shelf is an ideal accessory to support laptop computers, monitoring units and other equipment used to install and maintain electrical components in an enclosure. The shelf can be installed on the inside or outside surface of Free-stand or Floor-Mount enclosures (except ProLine). It automatically locks in the horizontal position when raised. When not in use, the shelf takes up minimal space and folds to 1.73 in. (44 mm) from the mounting surface.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS