Image for Large Folding Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Large Folding Shelf

Catalog Number:  AA61SHLF2424
Back To Product

Bulletin Number:

  • ASHLF
  • Material:

  • Steel
  • Model Code:

  • 26867
  • Ship Wt. Std. Pkg. (lbs):

  • 15.0
  • Interchangeable:

  • False
  • Finish:

  • Gray
  • Size AxB in.:

  • 24.00 x 24.00
  • Size AxB mm:

  • 610 x 610
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Supports instruments and test equipment used to install and maintain electrical components in an enclosure. Also ideally suited for supporting laptop computers, monitoring units and other equipment used with programmable controllers. The shelf can be installed on the inside or outside surface of larger Hoffman industrial enclosures (except ProLine). Automatically locks in the horizontal position when raised. When not in use, the shelf folds to 1.73 in. (44 mm) from the mounting surface. All parts are heavy gauge steel. Maintains UL/CSA Type 4 and 12 when properly intalled on a Hoffman enclosure.
    Large Folding Shelf
    Catalog Number
    AA61SHLF2424
    A in. 24
    B in. 24
    Maximum Distributed Load Rating lb. 150
    No accessories available.