Close
- Home>
- Rack Mounting Angles - U Style (Type RA)

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616789497",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Select an Item.
Close

Catalog Number | A in. | B in. | K in. | L in. | M in. | Fits Enclosure A x B in. | V in. | T in. | Number of Units | For Rack Size in. | Use With |
---|
Catalog Number | A in. | B in. | K in. | L in. | M in. | Fits Enclosure A x B in. | V in. | T in. | Number of Units | For Rack Size in. | Use With |
---|---|---|---|---|---|---|---|---|---|---|---|
A90RA19TH | 90.06 | 24.06 | 3.91 | 78.75 | 7.91 | 90.00 x 24.00 | 1.89 | 1.95 | 45 | 19.00 | - |
A60RA19TH | 60.06 | 24.06 | 3.78 | 49.00 | 7.78 | 60.00 x 24.00 | 1.89 | 1.95 | 28 | 19.00 | A72H2518FS |
A72RA19TH | 72.06 | 24.06 | 3.66 | 61.25 | 7.66 | 72.00 x 24.00 | 1.89 | 1.95 | 35 | 19.00 | A72H2518FS |
A72RA24TH | 72.06 | 24.06 | 3.66 | 61.25 | 7.66 | 72.00 x 30.00 | 2.39 | 2.45 | 35 | 24.00 | A72H3124FS |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
For Free-Stand Enclosures, Type 12 (Bulletin A30), Free-Stand Enclosures, Type 4 (Bulletin A4L) and One-Door Free-Stand Fiberglass Enclosures, Type 4X (Bulletin A17). Pairs of full-length rack mounting angles are available for mounting 19-in. (483-mm) and 24-in. (610-mm) rack-mounted equipment. Type RA rack mounting angles are 14 gauge steel with mounting holes .281 in. (7 mm) in diameter and spaced per EIA standard RS-310-D universal spacing. Use clip nut package AN1032 to provide tapped holes at desired locations. Angles and mounting hardware are plated. All mounting hardware is furnished. Includes two full-length angles.
Downloads
( 1 - 8 of 8 )
Certifications
Documents
Rack Mounting Angles - U Style (Type RA)
Catalog Number |
A90RA19TH
|
A in. | 90.06 |
B in. | 24.06 |
K in. | 3.91 |
L in. | 78.75 |
M in. | 7.91 |
Fits Enclosure A x B in. | 90.00 x 24.00 |
V in. | 1.89 |
T in. | 1.95 |
Number of Units | 45 |
For Rack Size in. | 19.00 |
No accessories available.
Connect With Us