Image for Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access                                                                  from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access

Catalog Number:  A90P48F2G
Back To Product

Bulletin Number:

  • PNL30
  • Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 15024
  • Ship Wt. Std. Pkg. (lbs):

  • 73.0
  • Interchangeable:

  • False
  • Finish:

  • Conductive
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Panels for two-door single access and two-door dual access Free-Stand Type 4, 4X and 12 Enclosures with mounting channel are 11 gauge steel and can be positioned anywhere along horizontal mounting channels (see Sections B-B for limitations). Half-length panels can be located in the upper or lower portion of the enclosure. Some assembly is required. Panels are finished with white polyester powder paint or a conductive, corrosion-resistant coating and furnished with plated mounting hardware. Center support is furnished with each full panel or half panel for two-door enclosures. The center support attaches to the top and bottom mounting channels and can be positioned from front to back in the enclosure. The center support can be used with heavy duty panel supports to support panels of various heights.
    Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access
    Catalog Number
    A90P48F2G
    Express Modifications Yes
    A in. 39.88
    B in. 44
    G in. 38.12
    Panel Size in. 39.88 x 44.00
    Fits Enclosure A x B in. 90.00 x 48.00
    No accessories available.