Image for Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel                        from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand items are locally available now.

 

Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel

Catalog Number:  A90P36F1
Back To Product

Bulletin Number:

  • PNL30
  • Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 23380
  • Ship Wt. Std. Pkg. (lbs):

  • 88.0
  • Interchangeable:

  • False
  • Finish:

  • Painted steel
  • Bulletin Number:

  • PNL30
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Panels for one-door, single-access and one-door, dual-access Free-Stand Type 12 Enclosures, Free-Stand Type 4 Enclosures and One-Door Type 4X Free-Stand Fiberglass Enclosures. Panels are 12 gauge steel and can be positioned anywhere along horizontal mounting channels (see dimension drawing Sections B-B for limitations). Half-length panels can be located in the upper or lower portion of the enclosure. Panels are finished with white polyester powder paint or a conductive, corrosion-resistant coating and furnished with plated mounting hardware.

    Notes:

    Use combinations of panels for 3-5 door A 28 enclosures.
    Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel
    Catalog Number
    A90P36F1
    Express Modifications Yes
    Panel Size in. 78.00 x 32.00
    Fits Enclosure A x B in. 90.00 x 36.00
    No accessories available.