Image for Panels for Junction Boxes                                                                                                        from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Panels for Junction Boxes

Catalog Number:  A8P6AL
Back To Product

Bulletin Number:

  • PNLJ
  • PNLWM
  • Material:

  • Steel
  • Model Code:

  • 55640
  • Ship Wt. Std. Pkg. (lbs):

  • 1.52
  • Interchangeable:

  • False
  • Material:

  • Aluminum
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Steel panels are 14 gauge, finished with white polyester powder paint or with a conductive, corrosion-resistant coating. Stainless steel panels are 14 gauge Type 304 and have a commercial #3 finish which is protected on one side with a plastic film. Aluminum panels are 5052-H32 aluminum alloy 0.080-in. (2-mm) thick and protected on one side with a plastic film. Panel mounting hardware is furnished with all enclosures which accept these panels.
    Panels for Junction Boxes
    Catalog Number
    A8P6AL
    A in. 6.75
    B in. 4.88
    Panel Size D x E in. 6.75 x 4.88
    X in. .31
    V in. 0.25
    No accessories available.