Close
- Home>
- Terminal Box Straps for Junction Boxes

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616789165",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
A terminal strap is a 12 gauge flat strap which mounts on top of the brackets. The straps can be positioned anywhere along the brackets and are held in place with spring locking nuts. White finish over pretreated surfaces. Terminal blocks are not included with terminal straps. Does not work with DIN rail-mounted terminal blocks.
Downloads
( 1 - 7 of 7 )
Certifications
Documents
Terminal Box Straps for Junction Boxes
Catalog Number |
A8JS
|
K in. | 1.44 |
M in. | 5.75 |
Useable Space N in. | 4.62 |
Enclosure Dimension Parallel to Straps | 8 |
No accessories available.
Connect With Us