Close
- Home>
- Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures with Mounting Channel

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616791318",
"Attributes" : { }
}]

Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures with Mounting Channel
Catalog Number: A72SP36F3 Back To ProductBulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Select an Item.
Close

Catalog Number | A in. | B in. | Use With | Panel Size D x E in. | Fits Enclosure A x B in. | Q in. |
---|
Catalog Number | A in. | B in. | Use With | Panel Size D x E in. | Fits Enclosure A x B in. | Q in. |
---|---|---|---|---|---|---|
A72SP24F3 | 60 | 19 | A72H2518FS | 60.00 x 18.81 | 72.00 x 24.00 | 21.84 |
A72SP24F4 | 30.88 | 19 | A72H2518FS | 30.88 x 18.81 | 72.00 x 24.00 | 21.84 |
A72SP30F3 | 60 | 25 | A72H3124FS | 60.00 x 24.81 | 72.00 x 30.00 | 27.84 |
A72SP30F4 | 30.88 | 25 | A72H3124FS | 30.88 x 24.81 | 72.00 x 30.00 | 27.84 |
A72SP36F3 | 60 | 31 | A72H3724FS | 60.00 x 30.81 | 72.00 x 36.00 | 33.84 |
A72SP36F4 | 30.88 | 31 | A72H3724FS | 30.88 x 30.81 | 72.00 x 36.00 | 33.84 |
A90SP36F3 | 78 | 31 | - | 78.00 x 30.81 | 90.00 x 36.00 | 33.84 |
A90SP36F4 | 39.88 | 31 | - | 39.88 x 30.81 | 90.00 x 36.00 | 33.84 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Panels for Free-Stand Type 12 Enclosures, Free-Stand Type 4 Enclosures and One-Door Type 4X Free-Stand Fiberglass Enclosures. Full-length and half-length swing-out panels are available. Half-length panels can be located in the upper or lower portion of the enclosures. Swing-out panels have a 10 gauge steel support frame and two heavy-gauge continuous hinges which permit the panel to swing completely out of the enclosure if it is located within approximately 10.75 in. (273 mm) of the door. These panels are 12 gauge steel and can be mounted on either side of the enclosure. Panels are finished with white polyester powder paint and furnished with plated mounting hardware.
Downloads
( 1 - 5 of 5 )
Documents
Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures with Mounting Channel
Catalog Number |
A72SP36F3
|
A in. | 60 |
B in. | 31 |
Use With | A72H3724FS |
Panel Size D x E in. | 60.00 x 30.81 |
Fits Enclosure A x B in. | 72.00 x 36.00 |
Q in. | 33.84 |
No accessories available.
Connect With Us