Image for Side-Mounted Panels                                                                                                              from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand items are locally available now.

 

Side-Mounted Panels

Catalog Number:  A72SMP20
Back To Product

Bulletin Number:

  • PNL30
  • Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 23500
  • Ship Wt. Std. Pkg. (lbs):

  • 40.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Bulletin Number:

  • PNL30
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Panels provide extra mounting space on the sides of enclosures. 12 gauge steel side-mounting panels are painted white. Conductive panels are steel with a conductive, corrosion-resistant coating. Panels attach securely to mounting channels. Plated steel mounting hardware is furnished.

    Notes:

  • A90SMP14 and A90SMP14G will not fit 18.06-in.deep two-door enclosures (FSD style) if regular panel is also installed.
  • A90SMP20 and A90SMP20G will not fit 20.12-in. deep enclosures. Will not fit 24.12-in. deep two-door enclosures (FSD style) if regular panel is also installed.
  • Side-Mounted Panels
    Catalog Number
    A72SMP20
    Express Modifications Yes
    A in. 60
    B in. 20
    Fits Enclosure A in. 72.00
    Panel Size D x E in. 60.00 x 20.00
    No accessories available.