Image for Rack Mounting Angles - L Style (Type RP) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Rack Mounting Angles - L Style (Type RP)

Catalog Number:  A72RP30F6
Back To Product

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Model Code:

  • 21450
  • Ship Wt. Std. Pkg. (lbs):

  • 12.02
  • Interchangeable:

  • False
  • Finish:

  • Zinc-Plated Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    For Free-Stand Enclosures, Type 12 (Bulletin A30), Free-Stand Enclosures, Type 4 (Bulleting A4L) and One-Door Free-Stand Fiberglass Enclosures, Type 4X (Bulletin A17). Pairs of full-length or half-length rack mounting angles are available for mounting 19-in. (483-mm) and 24-in. (610-mm) rack-mounted equipment. Type RP rack mounting angles are 10 gauge steel with mounting holes tapped #10-32 thread and spaced per EIA standard RS-310-D universal spacing. Angles and mounting hardware are plated. All mounting hardware is furnished.
    Rack Mounting Angles - L Style (Type RP)
    Catalog Number
    A72RP30F6
    Description Two half-length angles
    Fits Enclosure A x B in. 72.00 x 30.00
    For Rack Size in. 24.00
    K in. 3.97
    L in. 31.50
    M in. 7.97
    T in. 2.44
    Number of Units 18
    No accessories available.