Close
- Home>
- Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures


+ / - Hover over image to Zoom

[{
"catentry_id" : "3074457345616789149",
"Attributes" : { }
}]

Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures
Catalog Number: A72PM40G Back To ProductBulletin Number:
Material:

Express Modification Eligible:
Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Bulletin Number:
Select an Item.
Close

Catalog Number | Express Modifications | A in. | B in. | Panel Size D x E in. | Number of Holes | Fits Enclosure Height |
---|
Catalog Number | Express Modifications | A in. | B in. | Panel Size D x E in. | Number of Holes | Fits Enclosure Height |
---|---|---|---|---|---|---|
A72PM28 | Yes | 60 | 21.75 | 60.00 x 21.75 | 8 | 72 in. |
A72PM28G | Yes | 60 | 21.5 | 60.00 x 21.75 | 8 | 72 in. |
![]() |
Yes | 60 | 27.75 | 60.00 x 27.75 | 8 | 72 in. |
![]() |
Yes | 60 | 27.5 | 60.00 x 27.75 | 8 | 72 in. |
![]() |
Yes | 60 | 33.75 | 60.00 x 33.75 | 8 | 72 in. |
![]() |
Yes | 60 | 33.75 | 60.00 x 33.75 | 8 | 72 in. |
![]() |
Yes | 60 | 48 | 60.00 x 48.00 | 10 | 72 in. |
![]() |
Yes | 60 | 48 | 60.00 x 48.00 | 10 | 72 in. |
![]() |
Yes | 60 | 60 | 60.00 x 60.00 | 10 | 72 in. |
![]() |
Yes | 60 | 60 | 60.00 x 60.00 | 10 | 72 in. |
![]() |
Yes | 60 | 72 | 60.00 x 72.00 | 12 | 72 in. |
![]() |
Yes | 60 | 72 | 60.00 x 72.00 | 12 | 72 in. |
![]() |
Yes | 72 | 33.75 | 72.00 x 33.75 | 8 | 84 in. |
![]() |
Yes | 72 | 33.75 | 72.00 x 33.75 | 8 | 84 in. |
![]() |
Yes | 72 | 72 | 72.00 x 72.00 | 12 | 84 in. |
![]() |
- | 72 | 72 | 72.00 x 72.00 | 12 | 84 in. |
A86PM37 | Yes | 78 | 34 | 78.00 x 34.00 | 8 | 86 in. |
A86PM37G | Yes | 78 | 34 | 78.00 x 34.00 | 8 | 86 in. |
A86PM75 | Yes | 78 | 70 | 78.00 x 70.00 | 12 | 86 in. |
A86PM75G | - | 78 | 70 | 78.00 x 70.00 | 12 | 86 in. |
![]() |
Yes | 78 | 33.75 | 78.00 x 33.75 | 8 | 90 in. |
![]() |
Yes | 78 | 33.75 | 78.00 x 33.75 | 8 | 90 in. |
![]() |
Yes | 78 | 72 | 78.00 x 72.00 | 12 | 90 in. |
![]() |
- | 78 | 72 | 78.00 x 72.00 | 12 | 90 in. |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Extra panels for large enclosures (Bulletins A27, A28, A28S4 and A34) can be ordered for panel assembly prior to receiving the enclosures (enclosures include panels). Panels are 11 gauge steel with .80-in. (20-mm) flanges on four sides. Finish is white polyester powder paint or a conductive, corrosion-resistant coating. Two extra holes are provided for lifting and installing panels. Mounting hardware included with enclosure.
Downloads
( 1 - 6 of 6 )
Certifications
Documents
Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures
Catalog Number |
A72PM40G
|
Express Modifications | Yes |
A in. | 60 |
B in. | 33.75 |
Panel Size D x E in. | 60.00 x 33.75 |
Number of Holes | 8 |
Fits Enclosure Height | 72 in. |
No accessories available.
Connect With Us