Close
- Home>
- Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access Two-Door Enclosures with Mounting Channel


+ / - Hover over image to Zoom

[{
"catentry_id" : "3074457345616789475",
"Attributes" : { }
}]

Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access Two-Door Enclosures with Mounting Channel
Catalog Number: A72P48F1G Back To ProductBulletin Number:
Material:

Express Modification Eligible:
Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Bulletin Number:
Select an Item.
Close

Catalog Number | Express Modifications | A in. | B in. | Fits Enclosure A x B in. | Panel Size in. | G in. |
---|
Catalog Number | Express Modifications | A in. | B in. | Fits Enclosure A x B in. | Panel Size in. | G in. |
---|---|---|---|---|---|---|
A60P48F1 | Yes | 48 | 44 | 60.00 x 48.00 | 48.00 x 44.00 | 23.12 |
A60P48F1G | Yes | 49 | 44 | 60.00 x 48.00 | 48.00 x 44.00 | 23.12 |
![]() |
Yes | 60 | 44 | 72.00 x 48.00 | 60.00 x 44.00 | 29.12 |
![]() |
Yes | 60 | 44 | 72.00 x 48.00 | 60.00 x 44.00 | 29.12 |
A72P48F2 | Yes | 30.88 | 44 | 72.00 x 48.00 | 30.88 x 44.00 | 29.12 |
A72P48F2G | Yes | 30.88 | 44 | 72.00 x 48.00 | 30.88 x 44.00 | 29.12 |
![]() |
Yes | 60 | 56 | 72.00 x 60.00 | 60.00 x 56.00 | 29.12 |
![]() |
Yes | 60 | 56 | 72.00 x 60.00 | 60.00 x 56.00 | 29.12 |
A72P60F2 | Yes | 30.88 | 56 | 72.00 x 60.00 | 30.88 x 56.00 | 29.12 |
A72P60F2G | Yes | 30.88 | 56 | 72.00 x 60.00 | 30.88 x 56.00 | 29.12 |
![]() |
Yes | 60 | 68 | 72.00 x 72.00 | 60.00 x 68.00 | 29.12 |
![]() |
Yes | 60 | 68 | 72.00 x 72.00 | 60.00 x 68.00 | 29.12 |
A72P72F2 | Yes | 30.88 | 68 | 72.00 x 72.00 | 30.88 x 68.00 | 29.12 |
A72P72F2G | Yes | 30.88 | 56 | 72.00 x 72.00 | 30.88 x 68.00 | 29.12 |
![]() |
Yes | 78 | 68 | 90.00 x 72.00 | 78.00 x 68.00 | 38.12 |
![]() |
Yes | 78 | 68 | 90.00 x 72.00 | 78.00 x 68.00 | 38.12 |
A90P72F2 | Yes | 39.88 | 68 | 90.00 x 72.00 | 39.88 x 68.00 | 38.12 |
A90P72F2G | Yes | 39.88 | 68 | 90.00 x 72.00 | 39.88 x 68.00 | 38.12 |
![]() |
Yes | 78 | 44 | 90.00 x 48.00 | 78.00 x 44.00 | 38.12 |
![]() |
Yes | 78 | 44 | 90.00 x 48.00 | 78.00 x 44.00 | 38.12 |
A90P48F2 | Yes | 39.88 | 44 | 90.00 x 48.00 | 39.88 x 44.00 | 38.12 |
A90P48F2G | Yes | 39.88 | 44 | 90.00 x 48.00 | 39.88 x 44.00 | 38.12 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Panels for two-door single access and two-door dual access Free-Stand Type 4, 4X and 12 Enclosures with mounting channel are 11 gauge steel and can be positioned anywhere along horizontal mounting channels (see Sections B-B for limitations). Half-length panels can be located in the upper or lower portion of the enclosure. Some assembly is required. Panels are finished with white polyester powder paint or a conductive, corrosion-resistant coating and furnished with plated mounting hardware. Center support is furnished with each full panel or half panel for two-door enclosures. The center support attaches to the top and bottom mounting channels and can be positioned from front to back in the enclosure. The center support can be used with heavy duty panel supports to support panels of various heights.
Downloads
( 1 - 6 of 6 )
Certifications
Documents
Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access Two-Door Enclosures with Mounting Channel
Catalog Number |
A72P48F1G
|
Express Modifications | Yes |
A in. | 60 |
B in. | 44 |
G in. | 29.12 |
Panel Size in. | 60.00 x 44.00 |
Fits Enclosure A x B in. | 72.00 x 48.00 |
No accessories available.
Connect With Us