Close
- Home>
- Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel


+ / - Hover over image to Zoom

[{
"catentry_id" : "3074457345616791301",
"Attributes" : { }
}]

Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel
Catalog Number: A72P36F1G Back To ProductBulletin Number:
Material:

Express Modification Eligible:
Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Bulletin Number:
Select an Item.
Close

Catalog Number | Express Modifications | Use With | Panel Size in. | Fits Enclosure A x B in. |
---|
Catalog Number | Express Modifications | Use With | Panel Size in. | Fits Enclosure A x B in. |
---|---|---|---|---|
A60P24F1 | Yes | A72H2518FS | 48.00 x 20.00 | 60.00 x 24.00 |
A60P24F1G | Yes | A72H2518FS | 48.00 x 20.00 | 60.00 x 24.00 |
A60P24F2 | Yes | A72H2518FS | 24.88 x 20.00 | 60.00 x 24.00 |
A60P24F2G | Yes | A72H2518FS | 24.88 x 20.00 | 60.00 x 24.00 |
![]() |
Yes | A72H2518FS | 60.00 x 20.00 | 72.00 x 24.00 |
![]() |
Yes | A72H2518FS | 60.00 x 20.00 | 72.00 x 24.00 |
A72P24F2 | Yes | A72H2518FS | 30.88 x 20.00 | 72.00 x 24.00 |
A72P24F2G | Yes | A72H2518FS | 30.88 x 20.00 | 72.00 x 24.00 |
A90P24F1 | Yes | - | 78.00 x 20.00 | 90.00 x 24.00 |
A90P24F1G | Yes | - | 78.00 x 20.00 | 90.00 x 24.00 |
A90P24F2 | Yes | A72H2518FS | 39.88 x 20.00 | 90.00 x 24.00 |
A90P24F2G | Yes | A72H2518FS | 39.88 x 20.00 | 90.00 x 24.00 |
![]() |
Yes | A72H3124FS | 60.00 x 26.00 | 72.00 x 30.00 |
![]() |
Yes | A72H3124FS | 60.00 x 26.00 | 72.00 x 30.00 |
A72P30F2 | Yes | A72H3124FS | 30.88 x 26.00 | 72.00 x 30.00 |
A72P30F2G | Yes | A72H3124FS | 30.88 x 26.00 | 72.00 x 30.00 |
![]() |
Yes | A72H3724FS | 48.00 x 32.00 | 60.00 x 36.00 |
![]() |
Yes | A72H3724FS | 48.00 x 32.00 | 60.00 x 36.00 |
A60P36F2 | Yes | A72H3724FS | 24.88 x 32.00 | 60.00 x 36.00 |
A60P36F2G | Yes | A72H3724FS | 24.88 x 32.00 | 60.00 x 36.00 |
![]() |
Yes | A72H3724FS | 60.00 x 32.00 | 72.00 x 36.00 |
![]() |
Yes | A72H3724FS | 60.00 x 32.00 | 72.00 x 36.00 |
A72P36F2 | Yes | A72H3724FS | 30.88 x 32.00 | 72.00 x 36.00 |
A72P36F2G | Yes | A72H3724FS | 30.88 x 32.00 | 72.00 x 36.00 |
![]() |
Yes | - | 78.00 x 32.00 | 90.00 x 36.00 |
![]() |
Yes | - | 78.00 x 32.00 | 90.00 x 36.00 |
A90P36F2 | Yes | A72H3724FS | 39.88 x 32.00 | 90.00 x 36.00 |
A90P36F2G | Yes | A72H3724FS | 39.88 x 32.00 | 90.00 x 36.00 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Panels for one-door, single-access and one-door, dual-access Free-Stand Type 12 Enclosures, Free-Stand Type 4 Enclosures and One-Door Type 4X Free-Stand Fiberglass Enclosures. Panels are 12 gauge steel and can be positioned anywhere along horizontal mounting channels (see dimension drawing Sections B-B for limitations). Half-length panels can be located in the upper or lower portion of the enclosure. Panels are finished with white polyester powder paint or a conductive, corrosion-resistant coating and furnished with plated mounting hardware.Notes:
Use combinations of panels for 3-5 door A 28 enclosures.
Downloads
( 1 - 7 of 7 )
Certifications
Documents
Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel
Catalog Number |
A72P36F1G
|
Express Modifications | Yes |
Use With | A72H3724FS |
Panel Size in. | 60.00 x 32.00 |
Fits Enclosure A x B in. | 72.00 x 36.00 |
No accessories available.
Connect With Us