Breadcrumb
- Home
- ...
- Electrical Enclosures
- Free-Stand Enclosures
- Mild Steel Freestanding Industrial Enclosures
- Free-Stand with 3-Point Latch Type 4
- Free-Stand with 3-Point Latch Type 4, 72.06x25.06x18.06, Gray, Steel
Free-Stand with 3-Point Latch Type 4, 72.06x25.06x18.06, Gray, Steel
Free-Stand with 3-Point Latch Type 4, 72.06x25.06x18.06, Gray, Steel
Catalog#: A72H2518FS3PT
These enclosures are ideal for mounting equipment on panels or racks in indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. The design features HOFFMAN's exclusive PowerGlide Handle with 3-point latching for secure closure.
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
NEMA Type 3, 4, 12, 13
E.I.A. RS310D
IEC 60529, IP66
Details
Resources
3D models
Related Accessories
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Features
- 3-point latch for security and ease of use
- Mounting channels accommodate panel or rack-mount equipment
- Panels and rack mount angles can be mounted anywhere along channels
- Rolled flange around door opening excludes liquids and contaminants
- Lifting eyes for easy handling
- 3-point latch system with PowerGlide handle
- Seams continuously welded and ground smooth; no holes or knockouts
- Mounting channels welded horizontally to interior body sides at top, bottom and center
- Heavy-gauge continuous hinge with stainless steel hinge pin
- Data pocket is high-impact thermoplastic
- Lifting eyes
- Oil-resistant door gasket
- Bonding provision on door
- Provision for mounting fluorescent light
Specifications
Order panels separately.
Bulletin Number
A4L3
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
HOFFMAN on Demand
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog#:
AS050
Product Family:
Hol-Sealers
Material:
Mild Steel
HOFFMAN on Demand
SpectraCool Indoor/Outdoor G28, 4000BTU 115V, Lt Gray, Steel
Catalog#:
G280416G050
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
11.18 in / 284 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1172 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
Window Kit Type 4 and 12, 7.50x5.50x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK53NF
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 7U, 310x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP7UA
Product Family:
ProLine
Material:
Aluminum
ProLine Rack Panel EIA Spacing 2U, 88x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP2UA
Product Family:
ProLine
Material:
Aluminum
Swing-Out Panel for Free-Stand with Mounting Channel, Full, fits 72x24, White
Catalog#:
A72SP24F3
Material:
Mild Steel
Panel for Free-Stand with Mounting Channel Half-Length, fits 72x24, Galv, Steel
Catalog#:
A72P24F2G
Height:
30.88 in / 784 mm
Width:
20 in / 508 mm
Material:
Mild Steel
Panel for Free-Stand with Mounting Channel Full-Length, fits 60x24, White, Steel
Catalog#:
A60P24F1
Height:
48 in / 1219 mm
Width:
20 in / 508 mm
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 9U, 399x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP9UA
Product Family:
ProLine
Material:
Aluminum
ProLine Rack Panel EIA Spacing 4U, 177x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP4UA
Product Family:
ProLine
Material:
Aluminum
Panel for Free-Stand with Mounting Channel Half-Length, fits 90x24, White, Steel
Catalog#:
A90P24F2
Height:
39.88 in / 1013 mm
Width:
20 in / 508 mm
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 11U, 488x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP11UA
Product Family:
ProLine
Material:
Aluminum
Panel for Free-Stand with Mounting Channel Full-Length, fits 72x24, White, Steel
Catalog#:
A72P24F1
Height:
60 in / 1524 mm
Width:
20 in / 508 mm
Material:
Mild Steel
Panel for Free-Stand with Mounting Channel Half-Length, fits 60x24, White, Steel
Catalog#:
A60P24F2
Height:
24.88 in / 632 mm
Width:
20 in / 508 mm
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 6U, 266x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP6UA
Product Family:
ProLine
Material:
Aluminum
HOFFMAN on Demand
ProLine Rack Panel EIA Spacing 1U, 44x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP1UA
Product Family:
ProLine
Material:
Aluminum
Side-Mounted Panel for Freestand with Mounting Channel, fits A=72 60x14, White, Steel
Catalog#:
A72SMP14
Material:
Mild Steel
Panel for Free-Stand with Mounting Channel Half-Length, fits 72x24, White, Steel
Catalog#:
A72P24F2
Height:
30.88 in / 784 mm
Width:
20 in / 508 mm
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 8U, 355x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP8UA
Product Family:
ProLine
Material:
Aluminum
ProLine Rack Panel EIA Spacing 3U, 133x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP3UA
Product Family:
ProLine
Material:
Aluminum
Swing-Out Panel for Free-Stand with Mounting Channel, Half, fits 72x24, White
Catalog#:
A72SP24F4
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 10U, 444x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP10UA
Product Family:
ProLine
Material:
Aluminum
Heavy Duty Panel Support for Free-Stand Enclosure, fits A=72, White, Steel
Catalog#:
A72FSHDPS
Material:
Mild Steel
Panel for Free-Stand with Mounting Channel Full-Length, fits 60x24, Galv, Steel
Catalog#:
A60P24F1G
Height:
48 in / 1219 mm
Width:
20 in / 508 mm
Material:
Mild Steel
HOFFMAN on Demand
ProLine Rack Panel EIA Spacing 5U, 222x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP5UA
Product Family:
ProLine
Material:
Aluminum
Panel for Free-Stand with Mounting Channel Half-Length, fits 90x24, Galv, Steel
Catalog#:
A90P24F2G
Height:
39.88 in / 1013 mm
Width:
20 in / 508 mm
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 12U, 533x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP12UA
Product Family:
ProLine
Material:
Aluminum
Panel for Free-Stand with Mounting Channel Full-Length, fits 72x24, Galv, Steel
Catalog#:
A72P24F1G
Height:
60 in / 1524 mm
Width:
20 in / 508 mm
Material:
Mild Steel
Panel for Free-Stand with Mounting Channel Half-Length, fits 60x24, Galv, Steel
Catalog#:
A60P24F2G
Height:
24.88 in / 632 mm
Width:
20 in / 508 mm
Material:
Mild Steel
Top-Grip Clamping Nut Package, 1/4-20 Quantity 20, Plated, Mild Steel
Catalog#:
APS1420CN
Material:
Mild Steel
Toggle Latch for Free-Stand Type 4 and 4X, Polished, Stainless Steel 316L
Catalog#:
AFT44XSS
Material:
Stainless Steel 316L
Top-Grip Clamping Nut Package, 5/16-18 Quantity 20, Plated, Mild Steel
Catalog#:
APS51618CN
Material:
Mild Steel
Window Kit Type 4 and 12 , 15.50x10.50x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK138NF
Material:
Mild Steel
Deep-Hinged Window Kit Type 4 and 4X, 22.19x16.14, Gray, Steel
Catalog#:
AWDH2420N4
Material:
Mild Steel
Deep-Hinged Window Kit Type 4 and 4X, 14.19x8.14, SS Type 316
Catalog#:
AWDH1612N4SS
Material:
Stainless Steel 316L
Window Kit Type 4 4X 12, 9.50x31.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK729NFSS
Material:
Stainless Steel 304
Window Kit Type 4 4X 12, 7.50x5.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK53NFSS
Material:
Stainless Steel 304
Window Kit Type 4 4X 12, 25.50x17.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK2315NFSS
Material:
Stainless Steel 304
Window Kit Type 4 4X 12, 15.50x10.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK138NFSS
Material:
Stainless Steel 304
Deep-Hinged Window Kit, Type 4 and 4X, 28.19 x 20.14, Gray, Steel
Catalog#:
AWDH3024N4
Material:
Mild Steel
Deep-Hinged Window Kit Type 4 and 4X, 18.19x12.14, SS Type 316
Catalog#:
AWDH2016N4SS
Material:
Stainless Steel 316L
HOFFMAN on Demand
Deep-Hinged Window Kit Type 4 and 4X, 12.19x14.56, Gray, Steel
Catalog#:
AWDH1418N4
Material:
Mild Steel
Window Kit Type 4, 4X, 12, 9.00x5.50, Transparent, Polycarbonate
Catalog#:
APWK95NFNM
Material:
Polycarbonate
Window Kit Type 4 4X 12, 9.50x17.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK715NFSS
Material:
Stainless Steel 304
Window Kit Type 4 4X 12, 31.50x21.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK2919NFSS
Material:
Stainless Steel 304
HOFFMAN on Demand
Window Kit Type 4 4X 12, 19.50x13.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK1711NFSS
Material:
Stainless Steel 304
Deep-Hinged Window Kit, Type 4 and 4X, 34.19 x 20.14, Gray, Steel
Catalog#:
AWDH3624N4
Material:
Mild Steel
Window Kit Type 4 and 12 , 15.50x5.50, Gray ANSI 61, Mild Steel
Catalog#:
APWK133NF
Material:
Mild Steel
Deep-Hinged Window Kit Type 4 and 4X, 22.19x12.14, SS Type 316
Catalog#:
AWDH2416N4SS
Material:
Stainless Steel 316L
Deep-Hinged Window Kit, Type 4 and 4X, 14.19 x 8.14, Gray, Steel
Catalog#:
AWDH1612N4
Material:
Mild Steel
Window Kit Type 4 4X 12, 9.50x26.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK724NFSS
Material:
Stainless Steel 304
Window Kit Type 4, 4X, 12, 5.00x3.00, Transparent, Polycarbonate
Catalog#:
APWK53NFNM
Material:
Polycarbonate
Window Kit Type 4 and 12, 25.50x17.50x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK2315NF
Material:
Mild Steel
Window Kit Type 4, 4X, 12, 13.00x8.00, Transparent, Polycarbonate
Catalog#:
APWK138NFNM
Material:
Polycarbonate
HOFFMAN on Demand
Deep-Hinged Window Kit Type 4 and 4X, 22.19x16.14, SS Type 316
Catalog#:
AWDH2420N4SS
Material:
Stainless Steel 316L
Deep-Hinged Window Kit, Type 4 and 4X, 18.19 x 12.14, Gray, Steel
Catalog#:
AWDH2016N4
Material:
Mild Steel
HOFFMAN on Demand
Window Kit Type 4 and 12, 11.50x8.00x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK95NF
Material:
Mild Steel
Window Kit Type 4 4X 12, 9.50x13.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK711NFSS
Material:
Stainless Steel 304
Window Kit Type 4 and 12 , 31.50x21.50x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK2919NF
Material:
Mild Steel
Window Kit Type 4 and 12, 19.50x13.50x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK1711NF
Material:
Mild Steel
Deep-Hinged Window Kit Type 4 and 4X, 28.19x20.14, SS Type 316
Catalog#:
AWDH3024N4SS
Material:
Stainless Steel 316L
Deep-Hinged Window Kit, Type 4 and 4X, 22.19 x12.14, Gray, Steel
Catalog#:
AWDH2416N4
Material:
Mild Steel
Window Kit Type 4, 4X, 12, 11.00x6.00, Transparent, Polycarbonate
Catalog#:
APWK116NFNM
Material:
Polycarbonate
HOFFMAN on Demand
Deep-Hinged Window Kit Type 4 and 4X, 12.19x14.56, SS Type 316
Catalog#:
AWDH1418N4SS
Material:
Stainless Steel 316L
Window Kit Type 4 4X 12, 11.50x8.00x.31, Brushed, Stainless Steel 304
Catalog#:
APWK95NFSS
Material:
Stainless Steel 304
Window Kit Type 4 4X 12, 9.50x22.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK720NFSS
Material:
Stainless Steel 304
Window Kit Type 4 and 12 , 19.50x8.00x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK175NF
Material:
Mild Steel
Deep-Hinged Window Kit, Type 4 and 4X, 34.19 x 20.14, SS Type 316
Catalog#:
AWDH3624N4SS
Material:
Stainless Steel 316L
Gasket Replacement Kit for HOFFMAN Enclosures, .38x1.00 inch, Black, Silicone
Catalog#:
GSKTKITS375
Material:
Silicone
External Data Pocket, Type 4 and 12, 14.00x12.00x3.00, Light Gray, Steel
Catalog#:
ADPX4ALG
Product Family:
InterSafe
Material:
Mild Steel
External Data Pocket, Type 4 and 12, 6.00x6.00x3.00, Light Gray, Steel
Catalog#:
ADPX4BLG
Product Family:
InterSafe
Material:
Mild Steel
External Data Pocket, Type 4 and 12, 12.00x18.00x3.25, Light Gray, Steel
Catalog#:
ADPX4CLG
Product Family:
InterSafe
Material:
Mild Steel
External Data Pocket, Type 4 and 12, 14.00x12.00x3.00, Gray, Steel
Catalog#:
ADPX4A
Product Family:
InterSafe
Material:
Mild Steel
HOFFMAN on Demand
Remote Door Switch, 120/250VAC 10Amp, Galvanized, Steel
Catalog#:
ALFSWD
Height:
1.26 in / 32 mm
Width:
0.67 in / 17 mm
Depth:
0.87 in / 22 mm
Material:
Mild Steel
External Data Pocket, Type 4 and 12, 6.00x6.00x3.00, Gray, Steel
Catalog#:
ADPX4B
Product Family:
InterSafe
Material:
Mild Steel
External Data Pocket, Type 4 and 12, 12.00x18.00x3.25, Gray, Steel
Catalog#:
ADPX4C
Product Family:
InterSafe
Material:
Mild Steel
Folding Shelf Type 4 and 12 150lb (68kg) Load, 12.00x18.00, Light Gray, Mild Steel
Catalog#:
AA35SHLF1218
Material:
Mild Steel
Gland Plate, Type 4 and 12, 12 Gauge, 14.98x7.23, Gray, Steel
Catalog#:
GP168
Material:
Mild Steel
Gland Plate, Type 12, 16 Gauge, fits 17.00x5.00, Gray, Steel
Catalog#:
DLGP618
Material:
Mild Steel
Folding Shelf Type 4 and 12 150lb (68kg) Load, 12.00x18.00, Gray, Mild Steel
Catalog#:
AA61SHLF1218
Material:
Mild Steel
Gland Plate, Type 4 and 12, 12 Gauge, 18.98x7.23, Gray, Steel
Catalog#:
GP208
Material:
Mild Steel
Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge, 12.00x18.00, Gray, Steel
Catalog#:
AGP1218
Material:
Mild Steel
Gland Plate, Type 4 and 12, 12 Gauge, 10.98x5.23, Gray, Steel
Catalog#:
GP126
Material:
Mild Steel
Rack-Mount Sliding Shelf, 19in, 2U, fits 800-1000
Catalog#:
P19SHP810
Product Family:
ProLine
Material:
Mild Steel
Folding Shelf Type 4 and 12 150lb (68kg) Load, 12.00x18.00, White, Mild Steel
Catalog#:
AASHLF1218
Material:
Mild Steel
Gland Plate, Type 4 and 12, 12 Gauge, 22.98x7.23, Gray, Steel
Catalog#:
GP248
Material:
Mild Steel
Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge, 6.00x18.00, Gray, Steel
Catalog#:
AGP618
Material:
Mild Steel
Gland Plate, Type 4 and 12, 12 Gauge, 14.98x5.23, Gray, Steel
Catalog#:
GP166
Material:
Mild Steel
Gland Plate, Type 12, 16 Gauge, fits 9.00x5.00, Gray, Steel
Catalog#:
DLGP610
Material:
Mild Steel
Folding Shelf Type 4 and 12 150lb (68kg) Load, 18.00x18.00, Light Gray, Mild Steel
Catalog#:
AA35SHLF1818
Material:
Mild Steel
Gland Plate, Type 4 and 12, 12 Gauge, 18.98x5.23, Gray, Steel
Catalog#:
GP206
Material:
Mild Steel
Rack-Mount Sliding Shelf, 19in, 2U, fits 600-800
Catalog#:
P19SHP68
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
Folding Shelf Type 4 and 12 150lb (68kg) Load, 18.00x18.00, Gray, Mild Steel
Catalog#:
AA61SHLF1818
Material:
Mild Steel
Gland Plate, Type 4 and 12, 12 Gauge, 22.98x8.48, Gray, Steel
Catalog#:
GP2412
Material:
Mild Steel
Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge, 16.00x18.00, Gray, Steel
Catalog#:
AGP1618
Material:
Mild Steel
Gland Plate, Type 4 and 12, 12 Gauge, 10.98x7.23, Gray, Steel
Catalog#:
GP128
Material:
Mild Steel
HOFFMAN on Demand
Folding Shelf Type 4 and 12 150lb (68kg) Load, 18.00x18.00, White, Mild Steel
Catalog#:
AASHLF1818
Material:
Mild Steel
Corrosion Inhibitor Roll, 60 cubic feet, Package Quantity 3
Catalog#:
AHCI60R
HOFFMAN on Demand
Corrosion Inhibitor Emitter, 10 cubic feet, Package Quantity 12
Catalog#:
AHCI10E
Corrosion Inhibitor Spray, 9.45 ounce can, Package Quantity 6
Catalog#:
AHCI238S
HOFFMAN on Demand
Corrosion Inhibitor Emitter, 5 cubic feet, Package Quantity 25
Catalog#:
AHCI5E
Corrosion Inhibitor Foam, 1 cubic feet, Package Quantity 50
Catalog#:
AHCI1DV
Corrosion Inhibitor Roll, 240 cubic feet, Package Quantity 1
Catalog#:
AHCI240R
LED Light Kit, 1.34x1.26x13.82, VAC Motion Screw Mounting, Plastic
Catalog#:
LEDA2S35
Material:
Plastic
LED Light Kit, 1.34x1.26x13.82, VAC Switch Screw Mounting, Plastic
Catalog#:
LEDA1S35
Material:
Plastic
Rack-Mount Screw Package Quantity 20, #10-32x.75, Plated, Mild Steel
Catalog#:
AS1032
Material:
Mild Steel
Rack-Angle Mounted Drawer, 19-inch 3U, Lt Gray, Steel
Catalog#:
P19DR3US
Product Family:
ProLine
Material:
Mild Steel
Rack Mounting Angle L Style Type RP, Full Length, fits 60x24, Steel
Catalog#:
A60RP24F5
Material:
Mild Steel
Panel Support Kit, for 2.88 to 8.50-inch, White, Steel
Catalog#:
APS9
Material:
Mild Steel
Rack Mounting Angle L Style Type RP, Full Length, fits 72x24, Steel
Catalog#:
A72RP24F5
Material:
Mild Steel
Clip Nut Package for Rack Mounting Angel Quantity 20, #10-32, Plated, Steel
Catalog#:
AN1032
Material:
Mild Steel
Rack Mounting Angle L Style Type RP, Full Length, fits 90x24, Steel
Catalog#:
A90RP24F5
Material:
Mild Steel
Threaded Panel Extender, #10-32x1.00, Plated, Steel
Catalog#:
APE100
Material:
Mild Steel
Rack-Angle Mounted Drawer, 19-inch 2U, Lt Gray, Steel
Catalog#:
P19DR2US
Product Family:
ProLine
Material:
Mild Steel
Rack Mounting Angle U Style Type RA, Full Length, fits 60x24, Steel
Catalog#:
A60RA19TH
Material:
Mild Steel
Rack-Mount Screw Package Quantity 20, M5x20 , Plated, Mild Steel
Catalog#:
ASM5
Material:
Mild Steel
Rack Mounting Angle U Style Type RA, Full Length, fits 72x24, Steel
Catalog#:
A72RA19TH
Material:
Mild Steel
HOFFMAN on Demand
Guides, 21.00 inch, Steel
Catalog#:
AG1U6
Product Family:
ProLine
Material:
Mild Steel
Rack Mounting Angle L Style Type RP, Half Length, fits 72x24, Steel
Catalog#:
A72RP24F6
Material:
Mild Steel
Threaded Panel Extender, #10-32x.50, Plated, Steel
Catalog#:
APE050
Material:
Mild Steel
Rack-Angle Mounted Drawer, 19-inch 1U, Lt Gray, Steel
Catalog#:
P19DR1US
Product Family:
ProLine
Material:
Mild Steel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.