Image for Heavy Duty Panel Supports                                                                                                        from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Heavy Duty Panel Supports

Catalog Number:  A72FSHDPS
Back To Product

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Model Code:

  • 74460
  • Ship Wt. Std. Pkg. (lbs):

  • 18.0
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Heavy Duty Panel Supports, sold in pairs, are used in place of the panel supports furnished with panels when heavy equipment will be installed on the panels. They extend to the bottom of the enclosure. Adjustable mounting studs allow mounting of different height panels or a combination of panels. Use mounting hardware furnished with panels.
    Heavy Duty Panel Supports
    Catalog Number
    A72FSHDPS
    Length in. 60.25
    Fits Enclosure A in. 72.00
    Use With A72H2518FS, A72H3124FS, A72H3724FS
    Support Length in. 69.25
    No accessories available.