Image for Free-Stand, Single or Dual Access, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Free-Stand, Single or Dual Access, Type 12

Catalog Number:  A727224FSDADG
Back To Product

Bulletin Number:

  • A30
  • Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 38879
  • Ship Wt. Std. Pkg. (lbs):

  • 683.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 E.I.A. RS310D CSA, File No. 42186, Type 12 IEC 60529, IP55 Applicable industry standards only for enclosures with Seismic Accessories: NEBS- Telcordia GR-63-CORE Zone 4, tested with 1000lbs evenly distributed OSHPD Pre-Approval OPM-0247-13
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options.

    Notes:

  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Four lifting eyes are furnished if C = 30.06 (764mm) or more. Removable 12.00 x 12.00 (305mm x 305mm) data pocket included.
  • Applications:

    Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options.

    Specifications:

  • 12 gauge steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Stiffeners on back of two-door enclosures maintain flatness and increase rigidity
  • Lifting eyes for easy handling
  • 3-point latches operated by oil-tight key-locking handle
  • Concealed, easy-to-remove hinges
  • Data pockets are high-impact thermoplastic
  • Internal mounting channels welded horizontally to sides at top, bottom and center
  • Optional panels and rack mount angles can be mounted anywhere along channels
  • Oil-resistant door gasket
  • Bonding provision on door
  • Provision for mounting fluorescent light
  • Finish:

    Two finishes available: ANSI 61 gray, polyester powder paint outside and inside; or ANSI 61 gray outside and white, polyester powder paint inside. Optional panels available with a white or conductive finish.

    Accessories:

  • Plate Casters
  • Electric Heater
  • Door Stop Kit
  • Compact Cooling Fans
  • Panelite Enclosure Lights Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Free-Stand, Single or Dual Access, Type 12
    Catalog Number
    A727224FSDADG
    Express Modifications Yes
    A in. 72.06
    B in. 72.06
    C in. 24.06
    F in. 38.03
    G in. 29.12
    Interior Finish Gray
    Number of Rack Units 35
    Number of Lifting Eyes 2

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image Free-Stand, Single or Dual Access, Type 12 A727224FSDADG Add Item to Project List add item to project list
    Thmbnail Image Free-Stand, Single or Dual Access, Type 12 A727224FSDADG Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A72P36F2 Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A72P36F2G Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access A72P72F2 Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access A72P72F2G Add Item to Project List add item to project list
    Thmbnail Image Large Enclosure Door Stop Kit ALGDSTOP2 Add Item to Project List add item to project list
    Thmbnail Image Electrical Interlocks AEK115 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP3UP Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK2315NF Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP1UP Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP4UP Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP2UP Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP5UP Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP1UA Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP5UA Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Heavy Duty Panel Supports A72FSHDPS Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP3UA Add Item to Project List add item to project list
    Thmbnail Image Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures with Mounting Channel A72SP36F3 Add Item to Project List add item to project list
    Thmbnail Image A72SMP14G A72SMP14G Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP10UP Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP16UP Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP4UA Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP12UP Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP12UA Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A90P36F2 Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP11UA Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP6UA Add Item to Project List add item to project list
    Thmbnail Image Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures with Mounting Channel A72SP36F4 Add Item to Project List add item to project list
    Thmbnail Image Swing-Out Rack Mounting Frames A7236SOF19 Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP2UA Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP11UP Add Item to Project List add item to project list
    Thmbnail Image Side-Mounted Panels A72SMP20G Add Item to Project List add item to project list
    Thmbnail Image Drip Shield Kit for Type 12 Free-Standing and Floor-Mount Enclosures With Concealed Hinges ADK72HH Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A60P36F2 Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A60P36F2G Add Item to Project List add item to project list
    Thmbnail Image Center Panel Supports A72FSCPS Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A90P36F2G Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access A90P72F2 Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access A90P72F2G Add Item to Project List add item to project list
    Thmbnail Image Latch Kit for One-Door Type 12 Enclosures AL2ACCW Add Item to Project List add item to project list
    Thmbnail Image Latch Kit for One-Door Type 12 Enclosures AL2DCCW Add Item to Project List add item to project list