Image for Swing-Out Rack Mounting Frames                                                                                                   from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Swing-Out Rack Mounting Frames

Catalog Number:  A7230SOF19
Back To Product

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Model Code:

  • 74400
  • Ship Wt. Std. Pkg. (lbs):

  • 62.0
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Full-length 10 gauge swing-out rack mounting frames are available for mounting 19-in. (483-mm) rack mounting equipment. The frame pivots within the enclosure to allow access to the back of the mounted equipment. The frames can be installed in 72.00-in. (1829-mm) and 90.00-in. (2286-mm) high enclosures that are 30.00-in. (762-mm) or 36.00-in. (914-mm) wide. They can be installed in 60.00-in. (1524-mm) or 72.00-in. (1829-mm) wide enclosures if a center panel support is used. Mounting holes are tapped with #10-32 threads spaced per EIA standard. The design features smooth operation and secure positioning anywhere along the horizontal mounting channels. Frame swings from the left side. All frames are white and furnished with plated mounting hardware.
    Swing-Out Rack Mounting Frames
    Catalog Number
    A7230SOF19
    A in. 72.06
    B in. 30.06
    M in. 9.09
    T in. 57.88
    Number of Units 33
    Fits Enclosure Size A x B in. 72.06 x 30.06
    D max in. 16.25
    No accessories available.