Close
- Home>
- Screw-Cover Pull Box Extender, Type 1

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616928171",
"Attributes" : { }
}]
Bulletin Number:

Model Code:
Bulletin Number:
Material:
Industry Standards:
cUL Listed per CSA C22.2 No. 40; Type 1; File No. E27525
NEMA/EEMAC Type 1
IEC 60529, IP30
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Style |
---|
Catalog Number | A in. | B in. | C in. | Style |
---|---|---|---|---|
A664SU | 6.00 | 6.00 | 4.00 | Painted |
A664SUG | 6.00 | 6.00 | 4.00 | Galvanized |
A864SU | 8 | 6 | 4 | Painted |
A864SUG | 8 | 6 | 4 | Galvanized |
A884SU | 8.00 | 8.00 | 4.00 | Painted |
A884SUG | 8.00 | 8.00 | 4.00 | Galvanized |
A1084SU | 10 | 8 | 4 | Painted |
A1084SUG | 10 | 8 | 4 | Galvanized |
A10104SU | 10 | 10 | 4 | Painted |
A10104SUG | 10 | 10 | 4 | Galvanized |
A1264SU | 12 | 6 | 4 | Painted |
A1264SUG | 12 | 6 | 4 | Galvanized |
A1284SU | 12 | 8 | 4 | Painted |
A1284SUG | 12 | 8 | 4 | Galvanized |
A12104SU | 12 | 10 | 4 | Painted |
A12104SUG | 12 | 10 | 4 | Galvanized |
A12124SU | 12.00 | 12.00 | 4.00 | Painted |
A12124SUG | 12.00 | 12.00 | 4.00 | Galvanized |
A16124SU | 16 | 12 | 4 | Painted |
A16124SUG | 16 | 12 | 4 | Galvanized |
A16164SU | 16 | 16 | 4 | Painted |
A16164SUG | 16 | 16 | 4 | Galvanized |
A18124SU | 18 | 12 | 4 | Painted |
A18124SUG | 18 | 12 | 4 | Galvanized |
A18184SU | 18 | 18 | 4 | Painted |
A18184SUG | 18 | 18 | 4 | Galvanized |
A24124SU | 24 | 12 | 4 | Painted |
A24124SUG | 24 | 12 | 4 | Galvanized |
A24184SU | 24 | 18 | 4 | Painted |
A24184SUG | 24 | 18 | 4 | Galvanized |
A24244SU | 24 | 24 | 4 | Painted |
A24244SUG | 24 | 24 | 4 | Galvanized |
A30244SU | 30 | 24 | 4 | Painted |
A30244SUG | 30 | 24 | 4 | Galvanized |
A30304SU | 30 | 30 | 4 | Painted |
A30304SUG | 30 | 30 | 4 | Galvanized |
A36244SU | 36 | 24 | 4 | Painted |
A36244SUG | 36 | 24 | 4 | Galvanized |
A36364SU | 36 | 36 | 4 | Painted |
A36364SUG | 36 | 36 | 4 | Galvanized |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
The Pull Box Extender, or “Step-Up”, product is designed to be used in commercial and general industrial applications that previously required a custom sized pull box, or to create additional wiring space for existing pull box installations.
Application:
The Pull Box Extender, or “Step-Up”, product is designed to be used in commercial and general industrial applications that previously required a custom sized pull box, or to create additional wiring space for existing pull box installations.Features:
Specifications:
16 gauge mild steel or galvanized steelFinish:
ANSI 61 gray polyester powder paint finish inside and out. Unless otherwise specified, all custom pull boxes are finished with ANSI 61 gray polyester powder paint.Accessories:
Downloads
( 1 - 7 of 7 )
Certifications
Documents
Screw-Cover Pull Box Extender, Type 1
Catalog Number |
A664SUG
|
A in. | 6.00 |
B in. | 6.00 |
C in. | 4.00 |
Style | Galvanized |
No accessories available.
Connect With Us