Image for Two-Door with 3-Point Latches, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Two-Door with 3-Point Latches, Type 4X

Catalog Number:  A62H4812SS6LP3PT
Back To Product

Bulletin Number:

  • A4S3
  • Material:

  • Stainless Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 14287
  • Ship Wt. Std. Pkg. (lbs):

  • 397.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highlycorrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.

    Applications:

    These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highly corrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.

    Specifications:

  • Manufactured from 12 gauge Type 304 or 316L stainless steel
  • Backs are 10 or 12 gauge stainless steel with x-form stiffeners
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Removable centerpost for easy panel installation
  • Collar studs provided for mounting optional panels
  • Panel supports included
  • Heavy-duty lifting eyes are Type 316L stainless steel
  • Heavy-duty 3-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handles
  • Body flange trough collar excludes liquids and contaminants
  • Heavy-duty stainless steel continuous hinges support each door
  • Bonding provision on doors; grounding studs on body
  • Accessory mounting channel provided in enclosure top
  • Data pocket is high-impact thermoplastic
  • 12-in. (305-mm) removable floor stands are bolted to enclosure
  • Seamless foam-in-place one-piece gasket provides oil-tight and dust-tight seal against contaminants
  • External hardware manufactured of Type 316 stainless steel
  • Finish:

    Enclosures are unpainted. Front, sides, top and back have smooth #4 brushed finish. Optional mild steel panels are painted white. Optional conductive panels are available.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Electrical Interlocks
  • Panelite Enclosure Lights Overview
  • Panel Support Kit
  • Notes:

    Purchase panels separately.
    Downloads (  1 - 12 of 13  )
    • 1
    • 2
    Next Page
    Certifications
    Documents
    Two-Door with 3-Point Latches, Type 4X
    Catalog Number
    A62H4812SS6LP3PT
    Express Modifications Yes
    A in. 62.06
    B in. 48.06
    C in. 12.06
    Panel Size D x E in. 56.00 x 44.00
    Conductive Panel A60P48G
    Panel A60P48
    Stainless Steel Type 316L

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Indoor Model Stainless Steel Type 4X N280416G051 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK116NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK138NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK138NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK1711NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK53NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK711NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK715NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK720NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK729NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK95NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK95NFSS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1418N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1612N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2016N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2416N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2420N4SS Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK116NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK138NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK138NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK1711NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK53NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK711NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK715NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK720NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK729NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel, Stainless Steel and Non-Metallic Window Kits APWK95NFNM Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK95NFSS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1418N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1612N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2016N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2416N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2420N4SS Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4ASS Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4BSS Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4CSS Add Item to Project List add item to project list
    Thmbnail Image Door Stop Kit, Wall-Mount Enclosures ADSTOPKSS6 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image GSKTKITS375 GSKTKITS375 Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4ASS Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4BSS Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4CSS Add Item to Project List add item to project list
    Thmbnail Image Door Stop Kit, Wall-Mount Enclosures ADSTOPKSS6 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image GSKTKITS375 GSKTKITS375 Add Item to Project List add item to project list
    Thmbnail Image Stainless Steel Folding Shelf ACSHELF1212SS Add Item to Project List add item to project list
    Thmbnail Image Stainless Steel Folding Shelf ACSHELF1212SS Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI10E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI1DV Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI238S Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI240R Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI5E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI60R Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI10E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI1DV Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI238S Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI240R Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI5E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI60R Add Item to Project List add item to project list
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA1S35 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA2S35 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA1S35 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA2S35 Add Item to Project List add item to project list
    Thmbnail Image Two-Door with 3-Point Latches, Type 4X A62H4812SS6LP3PT Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE050 Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE100 Add Item to Project List add item to project list
    Thmbnail Image Panel Support Kit APS9 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE050 Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE100 Add Item to Project List add item to project list
    Thmbnail Image Panel Support Kit APS9 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list