Skip to main content

Please Select Your Country/Language Preferences

Floorstand Disconnect 2Dr Wht Inside Type 12, 60.12x49.75x24.12, Gray, Steel

  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Removable centerposts permit easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
  • Heavy-duty lifting eyes anchor into reinforced top
  • Data pocket is high impact thermoplastic
  • 15-inch floor stands are welded to enclosure
  • Provisions for mounting lights
  • Oil-resistant door gasket
  • Panel supports
  • Collar studs provided for mounting optional panels
  • Master door is right-hand door on X enclosures and left-hand door on CPX enclosures
  • Mechanical interlock operated by master door prevents slave door from being opened first; doors can be closed in any order
  • Includes door hardware
Show More

Catalog #:

A60X4924LPFTC

Two-Door with Floor Stands Disconnect Enclosure Type 12

PRODUCT ATTRIBUTES

  • Height: 60.12 in / 1527 mm
  • Width: 49.75 in / 1264 mm
  • Depth: 24.12 in / 613 mm
  • Protection Rating: NEMA Type 12; IP55
  • Material: Mild Steel
  • Finish: Powder Coated
  • Exterior Color: Gray
  • Interior Color: White
  • Exterior Color Code: ANSI 61
  • Thickness: 11 ga / 3.04 mm
  • Panel Size: 56.00 x 44.00 in / 1422 x 1118 mm
  • Conductive Panel: A60P48G
  • Panel: A60P48
  • Stiffener Position: None in
  • Weight: 540 lb

ADDITIONAL PRODUCT DETAILS

A disconnect can be installed on the centerpost or right side of this enclosure. Floor stands provide additional height and access for cleaning under the enclosure.

Purchase panels separately.

All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a HOFFMAN platform assembly, catalog number ADSCLPA, purchased separately. • ABB Controls flange-operated devices • Eaton Cutler-Hammer C361 devices • Eaton Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism (see footnote below) • General Electric Type TDA devices (see footnote below) • Schneider Square D Class 9422 devices (see footnote below)

The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Eaton Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2 connecting rod. • For General Electric devices, order catalog number TDSR extended length drive rod • For Schneider Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods.

BULLETIN NUMBER

A21

Industry Standards

Homologué UL 508A; Type 12; Référence E61997
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
CSA référence 42186 : Type 12
Archivo CSA N.º 42186: Tipo 12
CSA 文件编号 42186:Type 12
NEMA/EEMAC Type 12
CSA File No. 42186: Type 12
IEC 60529, IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12, 7.50x5.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK53NF
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel
HOFFMAN on Demand
SPECTRACOOL INDOOR/OUTDOOR; COOLING; SEALED ENCLOSURE COOLING; AIR CONDITIONERS; G28 Models 4000/6000 BTU/Hr (1172/1758 Watt); G280416G050; G280426G050; G280446G050; G280616G050; G280626G050; G280646G050; G280416G051; G280426G051; G280446G051; G280616G051; G280626G051; G280646G051; G280416G060; G280426G060; G280446G060; G280616G060; G280626G060; G280646G060; G280416G100; G280426G100; G280446G100; G280616G100; G280626G100; G280646G100; G280416G101; G280426G101; G280446G101; G280616G101; G280626G101; G280646
SpectraCool Indoor/Outdoor G28, 4000BTU 115V, Lt Gray, Steel
Catalog #: G280416G050
  • Height: 28.59 in / 726 mm
  • Width: 17.01 in / 432 mm
  • Depth: 11.18 in / 284 mm
    • Material: Mild Steel
    • Nominal Voltage: 115 V
    • Nominal Capacity Watts: 1172 W
    • Nominal Capacity Btu/h: 4900 Btu/h
    • Protection Rating: NEMA Type 4; NEMA Type 3R
    • Operating Temperature: 50 – 131 °F / 10 – 55 °C
    • Max Current: 11.4 A
    • Remote Access Control: No
    • Product Family: SpectraCool
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x48, White, Steel
Catalog #: A60P48
  • Height: 57 in / 1448 mm
  • Width: 45 in / 1143 mm
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x48, Galvanized, Steel
Catalog #: A60P48G
  • Height: 57 in / 1448 mm
  • Width: 45 in / 1143 mm
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Blank Adapter Plate, Mild Steel
Catalog #: UBP
  • Height: 10.56 in / 268 mm
  • Width: 2.22 in / 56 mm
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, ABB LC Large Handle, Gray, Steel
Catalog #: ABBLC
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 0.62 in / 16 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, ABB SC Small Handle, Gray, Steel
Catalog #: ABBSC
  • Height: 10.56 in / 268 mm
  • Width: 2.45 in / 62 mm
  • Depth: 0.62 in / 16 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, ABB VD Small Handle, Gray, Steel
Catalog #: ABBSV
  • Height: 10.56 in / 268 mm
  • Width: 2.39 in / 61 mm
  • Depth: 0.62 in / 16 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, ABB Fixed FD Small Handle, Gray, Steel
Catalog #: ABF
  • Height: 10.56 in / 268 mm
  • Width: 2.41 in / 61 mm
  • Depth: 0.35 in / 9 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, ABB ABL Large Handle, Gray, Steel
Catalog #: ABL
  • Height: 10.56 in / 268 mm
  • Width: 2.39 in / 61 mm
  • Depth: 0.62 in / 16 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, ABB ABS Small Handle, Gray, Steel
Catalog #: ABS
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 0.35 in / 9 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, Eaton Cutler Hammer Cable Oper, Gray, Steel
Catalog #: ECHC
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 0.5 in / 13 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, Eaton Cutler Hammer VD, Gray, Steel
Catalog #: ECHV
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 2.41 in / 61 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, GE Cable Oper, Gray, Steel
Catalog #: GEC
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 0.5 in / 13 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, GE VD, Gray, Steel
Catalog #: GEV
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 2.4 in / 61 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, Siemens Large Handle, Gray, Steel
Catalog #: SITEL
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 0.62 in / 16 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, Siemens Small Handle, Gray, Steel
Catalog #: SITES
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 0.5 in / 13 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, Square D Cable Oper, Gray, Steel
Catalog #: SQDC
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 0.5 in / 13 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, Square D VD, Gray, Steel
Catalog #: SQDV
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 0.98 in / 25 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, Eaton Cutler Hammer Cable Oper T, Gray, Steel
Catalog #: WAMT
  • Height: 10.56 in / 268 mm
  • Width: 2.64 in / 67 mm
  • Depth: 0.75 in / 19 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter Universal Cutout, Eaton Cutler Hammer Cable Oper F, Gray, Steel
Catalog #: WAMTF
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 0.5 in / 13 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Enclosure Stabilizers, fits Floor-Stand Enclosures, Orange, Steel
Catalog #: AENST
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet/ProfiNet, Duplex, Black, Steel
Catalog #: HDP5ETH
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface for USB, 10-ft. Cable, Duplex, Black, Steel
Catalog #: HDP5USBUSB
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet/ProfiNet, GFCI, Black, Steel
Catalog #: HGF5ETH
  • Product Family: InterSafe
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 and 12, 19.50x13.50x.31, Gray ANSI 61, Mild Steel
Catalog #: APWK1711NF
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12 150lb (68kg) Load, 12.00x18.00, Gray, Mild Steel
Catalog #: AA61SHLF1218
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4 and 12, 14.00x12.00x3.00, Gray, Steel
Catalog #: ADPX4A
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4 and 12, 6.00x6.00x3.00, Gray, Steel
Catalog #: ADPX4B
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4 and 12, 12.00x18.00x3.25, Gray, Steel
Catalog #: ADPX4C
  • Product Family: InterSafe
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Data Pocket, 12x12, 3" Deep, White, Steel
Catalog #: ADP3
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Electrical Interlocks NDH, 115VAC, Plated, Steel
Catalog #: AEK115NDH
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Electrical Interlock Defeater, 120VAC, Plated, Steel
Catalog #: AEKDF
  • Material: Mild Steel
Gasket Kit EPDM Black Double; GSKTKITE025; GSKTKITE375; double flat
Gasket Replacement Kit for HOFFMAN Enclosures, .38x1.00 inch, Black, Silicone
Catalog #: GSKTKITS375
  • Material: Silicone
AID1412_IntrnlDiscShield_m_sq.png
Small, Internal Disconnect Shield, 13.5x12x6.5in, Safety Orange, Steel
Catalog #: AID1412
  • Material: Mild Steel
AID2212_IntrnlDiscShield_m_sq.png
Medium, Internal Disconnect Shield, 22x12x6.5in, Safety Orange, Steel
Catalog #: AID2212
  • Material: Mild Steel
AID3215_IntrnlDiscShield_m_sq.png
Large, Internal Disconnect Shield, 32x15x9.75in, Safety Orange, Steel
Catalog #: AID3215
  • Material: Mild Steel
Touch-Up Paint Aerosol Can
Touch-Up Paint for HOFFMAN Enclosures and Panels, ANSI 61 Gray
Catalog #: ATPPY61
  • Material: Touch-up Paint
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 12, 16 Gauge, fits 9.00x5.00, Gray, Steel
Catalog #: DLGP610
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Gland Plate, Type 12, 16 Gauge, fits 17.00x5.00, Gray, Steel
Catalog #: DLGP618
  • Material: Mild Steel
BarrierPanelAssyPnt; Barrier Panel; Painted; White; Photo Rendering; CAD Rendering, A60BP12, A60BP18, A60BP24, A62BP10, A62BP12, A62BP18, A72BP12, A72BP18, A72BP24, A74BP12, A74BP18, A74BP24, A84BP18, A84BP24, A90BP18, A90BP20, A90BP24, A60BP12G, A60BP18G, A60BP24G, A62BP10G, A62BP12G, A62BP18G, A72BP12G, A72BP18G, A72BP24G, A74BP12G, A74BP18G, A74BP24G, A84BP18G, A84BP24G, A90BP18G, A90BP20G, A90BP24G, 38386, 38387, 38388, 38391, 38392, 38393, 38394, 38395, 38396, 38397, 38398, 38401, 38402, 38403, 38404,
Universal Barrier Panel for Unibody Free-stand, fits A=60 and C=24, White, Steel
Catalog #: A60BP24
  • Material: Mild Steel
BarrierPanelAssyCond; Barrier Panel; Conduction, Galv, Galvanized; Photo Rendering; CAD Rendering, A60BP12, A60BP18, A60BP24, A62BP10, A62BP12, A62BP18, A72BP12, A72BP18, A72BP24, A74BP12, A74BP18, A74BP24, A84BP18, A84BP24, A90BP18, A90BP20, A90BP24, A60BP12G, A60BP18G, A60BP24G, A62BP10G, A62BP12G, A62BP18G, A72BP12G, A72BP18G, A72BP24G, A74BP12G, A74BP18G, A74BP24G, A84BP18G, A84BP24G, A90BP18G, A90BP20G, A90BP24G, 38386, 38387, 38388, 38391, 38392, 38393, 38394, 38395, 38396, 38397, 38398, 38401, 38402
Universal Barrier Panel for Unibody Free-stand, fits A=60 and C=24, Conductive
Catalog #: A60BP24G
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS