Close
- Home>
- Rack Mounting Angles - L Style (Type RP)

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616791287",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Select an Item.
Close

Catalog Number | Fits Enclosure A x B in. | For Rack Size in. | K in. | L in. | M in. | T in. | Number of Units |
---|
Catalog Number | Fits Enclosure A x B in. | For Rack Size in. | K in. | L in. | M in. | T in. | Number of Units |
---|---|---|---|---|---|---|---|
A60RP24F5 | 60.00 x 24.00 | 19.00 | 3.78 | 49.00 | 7.78 | 1.94 | 28 |
A60RP24F6 | 60.00 x 24.00 | 19.00 | 3.59 | 26.25 | 7.59 | 1.94 | 15 |
A72RP24F5 | 72.00 x 24.00 | 19.00 | 3.66 | 61.25 | 7.66 | 1.94 | 35 |
A72RP24F6 | 72.00 x 24.00 | 19.00 | 3.97 | 31.50 | 7.97 | 1.94 | 18 |
A72RP30F5 | 72.00 x 30.00 | 24.00 | 3.66 | 61.25 | 7.66 | 2.44 | 35 |
A72RP30F6 | 72.00 x 30.00 | 24.00 | 3.97 | 31.50 | 7.97 | 2.44 | 18 |
A90RP24F5 | 90.00 x 24.00 | 19.00 | 3.91 | 78.75 | 7.91 | 1.94 | 45 |
A90RP24F6 | 90.00 x 24.00 | 19.00 | 4.09 | 40.25 | 8.09 | 1.94 | 23 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
For Free-Stand Enclosures, Type 12 (Bulletin A30), Free-Stand Enclosures, Type 4 (Bulleting A4L) and One-Door Free-Stand Fiberglass Enclosures, Type 4X (Bulletin A17). Pairs of full-length or half-length rack mounting angles are available for mounting 19-in. (483-mm) and 24-in. (610-mm) rack-mounted equipment. Type RP rack mounting angles are 10 gauge steel with mounting holes tapped #10-32 thread and spaced per EIA standard RS-310-D universal spacing. Angles and mounting hardware are plated. All mounting hardware is furnished.
Downloads
( 1 - 7 of 7 )
Certifications
Documents
Rack Mounting Angles - L Style (Type RP)
Catalog Number |
A60RP24F5
|
Fits Enclosure A x B in. | 60.00 x 24.00 |
For Rack Size in. | 19.00 |
K in. | 3.78 |
L in. | 49.00 |
M in. | 7.78 |
T in. | 1.94 |
Number of Units | 28 |
No accessories available.
Connect With Us