Panel for Type 3R 4 4X 12 13 Enclosure, fits 60x48, White, Steel
- Panel mounting hardware is furnished with all enclosures which accept these panels
PRODUCT ATTRIBUTES
- Height: 57 in / 1448 mm
- Width: 45 in / 1143 mm
- Material: Mild Steel
- Finish: Powder Coated
- Color: White
- Thickness: 11 ga / 3.04 mm
- Panel Size: 56.00 x 44.00 in / 1422 x 1118 mm
- Panel Gauge: 11 ga.
- Edge Flange Quantity: 4
- Hole Quantity: 10
- Weight: 100 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Use these panels in Wall-Mount and Free-stand/Floor-Mount Enclosure. Available in various materials to meet various application requirements. Stainless steel and aluminum panels are protected on one side with a plastic film.
BULLETIN NUMBER
PNLFS
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS