Close
- Home>
- Heavy Duty Panel Supports

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616789461",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Heavy Duty Panel Supports, sold in pairs, are used in place of the panel supports furnished with panels when heavy equipment will be installed on the panels. They extend to the bottom of the enclosure. Adjustable mounting studs allow mounting of different height panels or a combination of panels. Use mounting hardware furnished with panels.
Downloads
( 1 - 8 of 8 )
Certifications
Documents
Heavy Duty Panel Supports
Catalog Number |
A60FSHDPS
|
Fits Enclosure A in. | 60.00 |
Support Length in. | 57.25 |
No accessories available.
Connect With Us