Image for Large, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Large, Type 1

Catalog Number:  A42N3013
Back To Product

Bulletin Number:

  • A1L
  • Material:

  • Steel
  • Model Code:

  • 34740
  • Ship Wt. Std. Pkg. (lbs):

  • 103.5
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27567 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567 NEMA/EEMAC Type 1 CSA, File 42184: Type 1 IEC 60529, IP30
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    These enclosures have a size range of 42 x 30 x 9-in. to 48 x 36 x 17-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

    Applications:

    These enclosures have a size range of 42 x 30 x 9-in. to 48 x 36 x 17-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

    Features:

  • Continuous hinge on door
  • Slotted flush latch; optional latches available
  • Collar studs provided for mounting optional panels
  • Mounting holes on back of enclosure; optional mounting bracket kit is available (AMFLN1)
  • Specifications:

    14 gauge steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over pretreated surfaces. Optional panels are white.

    Accessories:

  • T-Handle Latch and Keyed Cylinder Lock Kit
  • Electric Heater
  • Electrical Interlocks
  • Grounding Device
  • Panels for Medium Type 1 Enclosures
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

  • Purchase panels separately. Optional aluminum panels are available for most sizes.
  • Mounting Bracket Kit must be ordered separately.
  • Large, Type 1
    Catalog Number
    A42N3013
    A in. 42
    B in. 30
    C in. 13.25
    Panel Size D x E in. 39.00 x 27.00
    Panel A42P30
    Mounting Bracket Kit AMFLN1

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list