Wallmount 2-Door 3-Point Latch Type 4X, 42x60x12, Brushed, SS 304
These two-door wallmount enclosures provide industry-leading protection for components in corrosive or wet environments. Enclosures have a removable centerpost for easy panel installation, 3-point latching with HOFFMAN's exclusive PowerGlide Handles, and a seamless foam-in-place gasket for sealing protection from contaminants.
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File Number E61997
NEMA Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Features
- Seams continuously welded and ground smooth
- Removable centerpost for easy panel installation
- Flange trough collar around all sides of enclosure door openings
- External mounting brackets
- Heavy-duty 3-point latching mechanism operated by Type 316 stainless steel PowerGlide padlocking handles
- Easily removable doors by pulling heavy gauge continuous hinge pin
- Data pocket is high-impact thermoplastic
- Seamless foam-in-place gasket
- Collar studs provided for mounting optional panels
- Bonding provisions on doors; grounding studs on body
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.