Image for Panels for Type 3R, 4, 4X, 12 and 13 Enclosures                                                                                  from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand items are locally available now.

 

Panels for Type 3R, 4, 4X, 12 and 13 Enclosures

Catalog Number:  A36P30
Back To Product

Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 23220
  • Ship Wt. Std. Pkg. (lbs):

  • 29.6
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Material:

  • Painted steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Steel panels are 11 or 12 gauge, finished with white polyester powder paint or a conductive, corrosion-resistant coating. Larger panels have flanges on two or four sides. Some larger steel panels are 11 gauge and include extra holes for panel lifting. Aluminum panels are 5052-H32 aluminum alloy. Larger panels have flanges on four sides. Aluminum panels are protected on one side with a plastic film. Stainless steel panels are Type 316 stainless steel. Panel mounting hardware is furnished with all enclosures which accept these panels.

    Bulletin Number:

    PNLWM
    Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
    Catalog Number
    A36P30
    Express Modifications Yes
    Panel Size D x E in. 33.00 x 27.00
    Number of Holes 6
    Panel Gauge or Thickness 12 ga.
    Edge Flanges 4
    T in. 0.75
    Material Painted Steel
    No accessories available.