Image for Panels for Medium Type 1 Enclosures                                                                                              from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Panels for Medium Type 1 Enclosures

Catalog Number:  A24N20MP
Back To Product

Bulletin Number:

  • PNLT1
  • Material:

  • Steel
  • Model Code:

  • 86230
  • Ship Wt. Std. Pkg. (lbs):

  • 34.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Steel panels are 14 or 12 gauge with a white polyester powder paint finish. Panel mounting hardware is furnished with enclosure.
    Panels for Medium Type 1 Enclosures
    Catalog Number
    A24N20MP
    A in. 21
    B in. 18.5
    Panel Size D x E in. 21.00 x 18.50
    Panel Thickness ga. 14
    No accessories available.