Image for Panels for Type 3R, 4, 4X, 12 and 13 Enclosures                                                                                  from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Panels for Type 3R, 4, 4X, 12 and 13 Enclosures

Catalog Number:  A20P20
Back To Product

Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 23160
  • Ship Wt. Std. Pkg. (lbs):

  • 8.98
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Material:

  • Painted steel
  • Bulletin Number:

  • PNLWM
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Steel panels are 11 or 12 gauge, finished with white polyester powder paint or a conductive, corrosion-resistant coating. Larger panels have flanges on two or four sides. Some larger steel panels are 11 gauge and include extra holes for panel lifting. Aluminum panels are 5052-H32 aluminum alloy. Larger panels have flanges on four sides. Aluminum panels are protected on one side with a plastic film. Stainless steel panels are Type 316 stainless steel. Panel mounting hardware is furnished with all enclosures which accept these panels.
    Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
    Catalog Number
    A20P20
    Express Modifications Yes
    Panel Size D x E in. 17.00 x 17.00
    Number of Holes 4
    Panel Gauge or Thickness 12 ga.
    Edge Flanges 0
    T in.
    Material Painted Steel
    No accessories available.