Image for Slides from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Slides

Catalog Number:  A16SL2U
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 13100
  • Ship Wt. Std. Pkg. (lbs):

  • 8.54
  • Interchangeable:

  • False
  • Finish:

  • Zinc-Plated Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Heavy-duty ball bearing, plated three-section Slides are 16-in. (406-mm) long and allow 17-in. (423-mm) extension. They are attached to supports that mount between two pairs of rack-mounting angles that have accessory mounting legs. Mounting hardware is furnished. Equipment 16.75-in. (425-mm) wide can be mounted between Slide assemblies installed on 19-in. rack angles. A pair of Slides can support up to 160 lb. at the extended position when load is distributed evenly along the 16-in. (406-mm) Slide length. Requires Rack Angle Adapter Bracket to fit ProLine. Needs to be used with the Rack Angle Adapter Bracket (PBRAA, PBRAA19 or PBRAA24).
    Slides
    Catalog Number
    A16SL2U
    Quantity 2
    No accessories available.