Horizontal-Mount Type 3R, 10.00x10.00x4.00, Gray, Steel
Horizontal-Mount Type 3R, 10.00x10.00x4.00, Gray, Steel
Catalog#: A10R104HM
Horizontal-Mount, Type 3R eliminates the need of a vertical mounting structure in applications such as such as rooftops or pads. It is used as a wiring, junction or pull box outdoor in outdoor applications that require protection from rain, sleet, snow or dripping water.
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
Maintains Type 3R rating when mounted horizontally. Maintains Type 1 rating when mounted vertically.
NEMA/EEMAC Type 3R
IEC 60529, IP32
Details
Resources
Features
- The screw cover is the drip shield providing 3/4-inch overhang on each side for outdoor protection
- No gasketing
- Screw locations on cover are embossed
- Enclosure body flange is formed outward
- Mounting holes on back for direct mounting through the back to strut or mounting surface; vertical structure for mounting not required
- Included mounting brackets provide a 1-inch clearance off surface for protection against pooling water
- Enclosures are finished with paint over plated surfaces
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.