Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Partial Swing-Out Rack Frame from nVent HOFFMAN
+ / - Hover over image to Zoom

Partial Swing-Out Rack Frame

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This 19-in. Rack Frame is used when a smaller, medium-duty swing-out frame is desired. Light-weight rack equipment fits nicely into this 800-mm tall swing-out frame, providing 90 degrees of rotation and increased accessibility.<br/>

    Application:

    This 19-in. Rack Frame is used when a smaller, medium-duty swing-out frame is desired. Light-weight rack equipment fits nicely into this 800-mm tall swing-out frame, providing 90 degrees of rotation and increased accessibility.

    Features:

  • Side hinge brackets are used to mount the swing frame, allowing free access above and below the swing frame
  • Used with any height enclosure and hinged on the right or left
  • Specifications:

  • Furnished with hinges, two quarter-turn latches and mounting hardware
  • Furnished with hinges, two quarter-turn latches and mounting hardware
  • Complies with AN SI/EIA RS-310-D rack mounting standards: 1. Swing-Out Rack Frame assemblies are supplied with mounting supports. Swing-Out Rack Frames can also be installed in right, left or both bays of 1200-mm wide frames using center uprights. 2. Swing-out mounting supports mount to inside of frame at any vertical location. 3. Mounting supports and swing-out frame can be located deeper into frame using grid system straps. Deeper mounting affects the degree of opening of swing-out frame.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Frame Width (mm) Rack Units
    Catalog Number Fits Frame Width (mm) Rack Units
    600 16
    800 16