Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Partial Subpanel from nVent HOFFMAN
+ / - Hover over image to Zoom

Partial Subpanel

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Partial Subpanels are 12 gauge steel, have flanges on four sides and are painted white. Panels can be positioned vertically in 25-mm increments and also can be positioned at any depth in 25-mm increments using the optional grid straps. Conductive subpanels are unpainted galvanized steel. All necessary mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm H mm H in. W mm Fits Frame Material D mm E mm Enclosure
    Catalog Number A mm B mm H mm H in. W mm Fits Frame Material D mm E mm Enclosure
    360 530 360 14.17 530 700 mm or taller Conductive - - -
    360 730 360 14.17 730 700 mm or taller Conductive - - -
    735 530 735 28.94 530 1400 mm or taller Conductive - - -
    735 730 735 28.94 730 1400 mm or taller Conductive - - -
    835 530 - 32.87 - 1400 mm or taller Conductive 835 530 PGLD1265DC
    835 630 835 32.87 630 1400 mm or taller Conductive - - -
    835 730 - 32.87 - 1400 mm or taller Conductive 835 730 PGLD1285DC
    835 930 835 32.87 930 1400 mm or taller Conductive - - -
    935 530 935 36.81 530 1400 mm or taller Conductive - - -
    935 730 935 36.81 730 1400 mm or taller - - - -