Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Panel Support Brace from nVent HOFFMAN
+ / - Hover over image to Zoom

Panel Support Brace

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Panel Support Braces give additional support to single- and double-bay panels in heavy loading applications and minimize the vibration created by components mounted on the panel. Braces can be installed on existing systems without removing the panel. Panel support braces are furnished in pairs. Braces are unpainted galvanized steel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number L mm Fits Panel Width mm
    Catalog Number L mm Fits Panel Width mm
    911 1000
    1111 1200