Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Heavy-Duty Swing-Out Rack Frame from nVent HOFFMAN
+ / - Hover over image to Zoom

Heavy-Duty Swing-Out Rack Frame

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Allows 19-in. rack equipment to pivot out of the enclosure frame for better accessibility. The frames mount on hinges capable of 120-degree rotation. Hinges that provide 170-degree rotation are optional.
  • Spring-loaded pivot post makes installation easy
  • Rack Frames are available for 600-, 700- and 800-mm wide enclosure frames
  • Mounting supports for an 800-mm wide enclosure frame permit you to either center the rack-mounting frame or position it right or left. The frame can also pivot from either the left or the right for maximum flexibility.
  • Furnished with hinges, two quarter-turn latches and mounting hardware RAL 7035 textured gray finish
  • Complies with ANSI/EIA RS-310-D rack-mounting standards
  • Maximum equipment load is 300 lb.
  • Mounting holes accommodate either English or metric cage nuts, which are ordered separately
  • Swing-Out Rack Frame assemblies are supplied with mounting supports. Swing-Out Rack Frames can also be installed in right, left or both bays of 1200-mm wide frames using center uprights.
  • Swing-out mounting supports mount to inside of frame at any vertical location.
  • Mounting supports and swing-out frame can be located deeper into frame using grid system straps. Deeper mounting affects the degree of opening of swing-out frame.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm Fits Frame Height Fits Frame Width (mm) Rack Units H mm H in. W mm
    Catalog Number A mm B mm Fits Frame Height Fits Frame Width (mm) Rack Units H mm H in. W mm
    1400 600 1400 or taller 600 25 1215 47.83 496
    1400 800 1400 or taller 800 25 1215 47.83 496
    2200 600 2200 tall 600 43 2015 79.33 496
    2200 800 2200 tall 800 43 2015 79.33 496
    1600 800 1600 or taller 800 30 1438 63.58 496
    1800 600 1800 or taller 600 34 1615 63.58 496
    1800 800 1800 or taller 800 34 1615 63.58 496
    2000 600 2000 or taller 600 39 1838 72.36 496
    2000 800 2000 or taller 800 39 1838 72.36 496