Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Full-Height Vertical Grid Straps from nVent HOFFMAN
+ / - Hover over image to Zoom

Full-Height Vertical Grid Straps

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Grid Straps provide a vertical extension of the frame holes in the sides of the ProLine frame. They are sold in pairs with mounting hardware included. Vertical Grid Straps are 14 gauge plated steel. Three-row 25-mm hole spacing allows the use of cage nuts or front loading cage nuts.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm L mm Fits Frame Height
    Catalog Number A mm B mm L mm Fits Frame Height
    1295 75 1295 1400
    1495 75 1495 1600
    1695 75 1695 1800
    1895 75 1895 2000
    2095 75 2095 2200