Close
- Home>
- Products>
- Stainless Steel Enclosures>
- GL66 Stainless Steel Wall-Mount Enclosure
+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616945668",
"Attributes" : { }
}]

Industry Standards:
Select an Item.
Close

Catalog Number | Material | Size (HxWxD) | Product Material | Material | Finish | Mounting Plate Included | Gland Plate Included |
---|
Catalog Number | Material | Size (HxWxD) | Product Material | Material | Finish | Mounting Plate Included | Gland Plate Included |
---|---|---|---|---|---|---|---|
M300200120SSE | GL66 304SS WALLM. 300X200X120 | 300 x 200 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300200150SSE | GL66 304SS WALLM. 300X200X150 | 300 x 200 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300200150SS6E | GL66 316LSS WALLM. 300X200X150 | 300 x 200 x 150 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M300250150SSE | GL66 304SS WALLM. 300X250X150 | 300 x 250 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300250210SSE | GL66 304SS WALLM. 300X250X210 | 300 x 250 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300120SSE | GL66 304SS 300X300X120 | 300 x 300 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300210SSE | GL66 304SS 300X300X210 | 300 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300210GSSE | GL66 304SS 300X300X210 GP | 300 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M300400120SSE | GL66 304SS 300X400X120 | 300 x 400 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300400210GSSE | GL66 304SS 300X400X210 GP | 300 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M350300210SSE | GL66 304SS 350X300X210 | 350 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400300150SSE | GL66 304SS WALLM. 400X300X150 | 400 x 300 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400300150SS6E | GL66 316LSS WALLM. 400X300X150 | 400 x 300 x 150 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M400300210GSSE | GL66 304SS 400X300X210 GP | 400 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M400300210GSS6E | GL66 316SS 400X300X210 GP | 400 x 300 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M400400210SSE | GL66 304SS WALLM. 400X400X210 | 400 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400400210GSSE | GL66 304SS 400X400X210 GP | 400 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M400400210SS6E | GL66 316LSSWALLM. 400X400X210 | 400 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M400400210GSS6E | GL66 316SS 400X400X210 GP | 400 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M400600210SSE | GL66 304SS WALLM. 400X600X210 | 400 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400600210SS6E | GL66 316LSS WALLM 400X600X210 | 400 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M500400210SSE | GL66 304SS WALLM. 500X400X210 | 500 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M500400210GSSE | GL66 304SS 500X400X210 GP | 500 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M500400210SS6E | GL66 316SS WALLM. 500X400X210 | 500 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M500400210GSS6E | GL66 316SS 500X400X210 GP | 500 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M500500210GSSE | GL66 304SS 500X500X210 GP | 500 x 500 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M500500210GSS6E | GL66 316SS 500X500X210 GP | 500 x 500 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M500500300GSSE | GL66 304SS 500X500X300 GP | 500 x 500 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600400210SSE | GL66 304SS WALLM. 600X400X210 | 600 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600400210GSSE | GL66 304SS 600X400X210 GP | 600 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600400210SS6E | GL66 316SS WALLM. 600X400X210 | 600 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600400210GSS6E | GL66 316SS 600X400X210 GP | 600 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600400350GSSE | GL66 304SS 600X400X350 GP | 600 x 400 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600210SSE | GL66 304SS WALLM. 600X600X210 | 600 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600600210GSSE | GL66 304SS 600X600X210 GP | 600 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600210SS6E | GL66 316SS WALLM. 600X600X210 | 600 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600600210GSS6E | GL66 316SS 600X600X210 GP | 600 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600600300SSE | GL66 304SS WALLM. 600X600X300 | 600 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600600300GSSE | GL66 304SS 600X600X300 GP | 600 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600300SS6E | GL66 316SS WALLM. 600X600X300 | 600 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600600300GSS6E | GL66 316SS 600X600X303 GP | 600 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600600350GSSE | GL66 304SS 600X600X350 GP | 600 x 600 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M700500250GSSE | GL66 304SS 700X500X250 GP | 700 x 500 x 250 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600210SSE | GL66 304SS WALLM. 800X600X210 | 800 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800600210GSSE | GL66 304SS 800X600X210 GP | 800 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600210SS6E | GL66 316SS WALLM. 800X600X210 | 800 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M800600210GSS6E | GL66 316SS 800X600X210 GP | 800 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M800600250GSSE | GL66 304SS 800X600X250 GP | 800 x 600 x 250 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600300SSE | GL66 304SS WALLM. 800X600X300 | 800 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800600300GSSE | GL66 304SS 800X600X300 GP | 800 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600300SS6E | GL66 316SS WALLM. 800X600X300 | 800 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M800600300GSS6E | GL66 316SS 800X600X300 GP | 800 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M800600350GSSE | GL66 304SS 800X600X300 GP | 800 x 600 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800210GSSE | GL66 304SS 800X800X210 GP | 800 x 800 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800300SSE | GL66 304SS 800X800X300 | 800 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800800300GSSE | GL66 304SS 800X800X300 GP | 800 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800300GSS6E | GL66 316SS 800X800X300 GP | 800 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M1000800300SSE | GL66 304SS WALLM. 1000X800X300 | 1000 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1000800300GSSE | GL66 304SS 1000X800X300 GP | 1000 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1000800300SS6E | GL66 316SS WALLM. 1000X800X300 | 1000 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M1000800300GSS6E | GL66 316SS 1000X800X300 GP | 1000 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M1200800300SSE | GL66 304SS 1200X800X300 | 1200 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1200800300GSSE | GL66 304SS 1200X800X300 GP | 1200 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M1200800300GSS6E | GL66 316SS 1200X800X300 GP | 1200 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
GL66 Series stainless steel enclosures are designed for indoor or outdoor applications that require corrosion protection against chemicals and water. GL66 enclosures feature streamlined styling with a stroked finish and 3mm double bit quarter-turn latches for secure closure. For diverse applications, enclosures are available in hinged and screw cover models. GL66 enclosures also offer flexible internal mounting options, ranging from variable depth back panels to DIN-rail mounting provisions.
Application:
Scope of Delivery:
Features:
Specifications:
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Material | Size (HxWxD) | Product Material | Material | Finish | Mounting Plate Included | Gland Plate Included |
---|
Catalog Number | Material | Size (HxWxD) | Product Material | Material | Finish | Mounting Plate Included | Gland Plate Included |
---|---|---|---|---|---|---|---|
M300200120SSE | GL66 304SS WALLM. 300X200X120 | 300 x 200 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300200150SSE | GL66 304SS WALLM. 300X200X150 | 300 x 200 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300200150SS6E | GL66 316LSS WALLM. 300X200X150 | 300 x 200 x 150 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M300250150SSE | GL66 304SS WALLM. 300X250X150 | 300 x 250 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300250210SSE | GL66 304SS WALLM. 300X250X210 | 300 x 250 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300120SSE | GL66 304SS 300X300X120 | 300 x 300 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300210SSE | GL66 304SS 300X300X210 | 300 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300300210GSSE | GL66 304SS 300X300X210 GP | 300 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M300400120SSE | GL66 304SS 300X400X120 | 300 x 400 x 120 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M300400210GSSE | GL66 304SS 300X400X210 GP | 300 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M350300210SSE | GL66 304SS 350X300X210 | 350 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400300150SSE | GL66 304SS WALLM. 400X300X150 | 400 x 300 x 150 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400300150SS6E | GL66 316LSS WALLM. 400X300X150 | 400 x 300 x 150 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M400300210GSSE | GL66 304SS 400X300X210 GP | 400 x 300 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M400300210GSS6E | GL66 316SS 400X300X210 GP | 400 x 300 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M400400210SSE | GL66 304SS WALLM. 400X400X210 | 400 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400400210GSSE | GL66 304SS 400X400X210 GP | 400 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M400400210SS6E | GL66 316LSSWALLM. 400X400X210 | 400 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M400400210GSS6E | GL66 316SS 400X400X210 GP | 400 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M400600210SSE | GL66 304SS WALLM. 400X600X210 | 400 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M400600210SS6E | GL66 316LSS WALLM 400X600X210 | 400 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M500400210SSE | GL66 304SS WALLM. 500X400X210 | 500 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M500400210GSSE | GL66 304SS 500X400X210 GP | 500 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M500400210SS6E | GL66 316SS WALLM. 500X400X210 | 500 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M500400210GSS6E | GL66 316SS 500X400X210 GP | 500 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M500500210GSSE | GL66 304SS 500X500X210 GP | 500 x 500 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M500500210GSS6E | GL66 316SS 500X500X210 GP | 500 x 500 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M500500300GSSE | GL66 304SS 500X500X300 GP | 500 x 500 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600400210SSE | GL66 304SS WALLM. 600X400X210 | 600 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600400210GSSE | GL66 304SS 600X400X210 GP | 600 x 400 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600400210SS6E | GL66 316SS WALLM. 600X400X210 | 600 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600400210GSS6E | GL66 316SS 600X400X210 GP | 600 x 400 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600400350GSSE | GL66 304SS 600X400X350 GP | 600 x 400 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600210SSE | GL66 304SS WALLM. 600X600X210 | 600 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600600210GSSE | GL66 304SS 600X600X210 GP | 600 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600210SS6E | GL66 316SS WALLM. 600X600X210 | 600 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600600210GSS6E | GL66 316SS 600X600X210 GP | 600 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600600300SSE | GL66 304SS WALLM. 600X600X300 | 600 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M600600300GSSE | GL66 304SS 600X600X300 GP | 600 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M600600300SS6E | GL66 316SS WALLM. 600X600X300 | 600 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M600600300GSS6E | GL66 316SS 600X600X303 GP | 600 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M600600350GSSE | GL66 304SS 600X600X350 GP | 600 x 600 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M700500250GSSE | GL66 304SS 700X500X250 GP | 700 x 500 x 250 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600210SSE | GL66 304SS WALLM. 800X600X210 | 800 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800600210GSSE | GL66 304SS 800X600X210 GP | 800 x 600 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600210SS6E | GL66 316SS WALLM. 800X600X210 | 800 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M800600210GSS6E | GL66 316SS 800X600X210 GP | 800 x 600 x 210 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M800600250GSSE | GL66 304SS 800X600X250 GP | 800 x 600 x 250 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600300SSE | GL66 304SS WALLM. 800X600X300 | 800 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800600300GSSE | GL66 304SS 800X600X300 GP | 800 x 600 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800600300SS6E | GL66 316SS WALLM. 800X600X300 | 800 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M800600300GSS6E | GL66 316SS 800X600X300 GP | 800 x 600 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M800600350GSSE | GL66 304SS 800X600X300 GP | 800 x 600 x 350 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800210GSSE | GL66 304SS 800X800X210 GP | 800 x 800 x 210 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800300SSE | GL66 304SS 800X800X300 | 800 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M800800300GSSE | GL66 304SS 800X800X300 GP | 800 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M800800300GSS6E | GL66 316SS 800X800X300 GP | 800 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M1000800300SSE | GL66 304SS WALLM. 1000X800X300 | 1000 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1000800300GSSE | GL66 304SS 1000X800X300 GP | 1000 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1000800300SS6E | GL66 316SS WALLM. 1000X800X300 | 1000 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | NO |
M1000800300GSS6E | GL66 316SS 1000X800X300 GP | 1000 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
M1200800300SSE | GL66 304SS 1200X800X300 | 1200 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | NO |
M1200800300GSSE | GL66 304SS 1200X800X300 GP | 1200 x 800 x 300 | Stainless Steel | Stainless steel 304 | Brushed 320 | NO | YES |
M1200800300GSS6E | GL66 316SS 1200X800X300 GP | 1200 x 800 x 300 | Stainless Steel | Stainless steel 316L | Brushed 320 | NO | YES |
Contact
©
nVent. All rights reserved |
Privacy Policy |
Terms of Sale |Terms of Procurement |
Terms of Use |
Cookie Policy |
Imprint |
Site Map
Connect With Us