Close
- Home>
- Products>
- Stainless Steel Enclosures>
- GL66 Stainless Steel Top Sun Shield

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616945755",
"Attributes" : { }
}]

Select an Item.
Close

Catalog Number | Material | Product Material | Material | Finish |
---|
Catalog Number | Material | Product Material | Material | Finish |
---|---|---|---|---|
M150120TSS | TOP GL66 WXD 150X120 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M150120TSS6 | TOP GL66 WXD 150X120 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M200120TSS | TOP GL66 WXD 200X120 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M200120TSS6 | TOP GL66 WXD 200X120 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M200150TSS | TOP GL66 WXD 200X150 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M200150TSS6 | TOP GL66 WXD 200X150 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250150TSS | TOP GL66 WXD 250X150 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250150TSS6 | TOP GL66 WXD 250X150 SS316 | Stainless Steel | Stainless steel 3016 | Brushed 320 |
M250210TSS | TOP GL66 WXD 250X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250210TSS6 | TOP GL66 WXD 250X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300120TSS | TOP GL66 WXD 300X120 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300120TSS6 | TOP GL66 WXD 300X120 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300150TSS | TOP GL66 WXD 300X150 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300150TSS6 | TOP GL66 WXD 300X150 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300210TSS | TOP GL66 WXD 300X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300210TSS6 | TOP GL66 WXD 300X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400120TSS | TOP GL66 WXD 400X120 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M400120TSS6 | TOP GL66 WXD 400X120 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400210TSS | TOP GL66 WXD 400X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M400210TSS6 | TOP GL66 WXD 400X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400350TSS | TOP GL66 WXD 400X350 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400350TSS6 | TOP GL66 WXD 400X350 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500210TSS | TOP GL66 WXD 500X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500210TSS6 | TOP GL66 WXD 500X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500250TSS | TOP GL66 WXD 500X250 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500250TSS6 | TOP GL66 WXD 500X250 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500300TSS | TOP GL66 WXD 500X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500300TSS6 | TOP GL66 WXD 500X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600210TSS | TOP GL66 WXD 600X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600210TSS6 | TOP GL66 WXD 600X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600250TSS | TOP GL66 WXD 600X250 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600250TSS6 | TOP GL66 WXD 600X250 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600300TSS | TOP GL66 WXD 600X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600300TSS6 | TOP GL66 WXD 600X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600350TSS | TOP GL66 WXD 600X350 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600350TSS6 | TOP GL66 WXD 600X350 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M800210TSS | TOP GL66 WXD 800X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M800210TSS6 | TOP GL66 WXD 800X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M800300TSS | TOP GL66 WXD 800X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M800300TSS6 | TOP GL66 WXD 800X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Top sun shield can be mounted at the top of the body after drilling holes in enclosure. Mounting hardware included.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Material | Product Material | Material | Finish |
---|
Catalog Number | Material | Product Material | Material | Finish |
---|---|---|---|---|
M150120TSS | TOP GL66 WXD 150X120 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M150120TSS6 | TOP GL66 WXD 150X120 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M200120TSS | TOP GL66 WXD 200X120 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M200120TSS6 | TOP GL66 WXD 200X120 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M200150TSS | TOP GL66 WXD 200X150 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M200150TSS6 | TOP GL66 WXD 200X150 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250150TSS | TOP GL66 WXD 250X150 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250150TSS6 | TOP GL66 WXD 250X150 SS316 | Stainless Steel | Stainless steel 3016 | Brushed 320 |
M250210TSS | TOP GL66 WXD 250X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M250210TSS6 | TOP GL66 WXD 250X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300120TSS | TOP GL66 WXD 300X120 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300120TSS6 | TOP GL66 WXD 300X120 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300150TSS | TOP GL66 WXD 300X150 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300150TSS6 | TOP GL66 WXD 300X150 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M300210TSS | TOP GL66 WXD 300X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M300210TSS6 | TOP GL66 WXD 300X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400120TSS | TOP GL66 WXD 400X120 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M400120TSS6 | TOP GL66 WXD 400X120 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400210TSS | TOP GL66 WXD 400X210 SS | Stainless Steel | Stainless steel 316L | Brushed 320 |
M400210TSS6 | TOP GL66 WXD 400X210 SS316 | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400350TSS | TOP GL66 WXD 400X350 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M400350TSS6 | TOP GL66 WXD 400X350 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500210TSS | TOP GL66 WXD 500X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500210TSS6 | TOP GL66 WXD 500X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500250TSS | TOP GL66 WXD 500X250 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500250TSS6 | TOP GL66 WXD 500X250 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M500300TSS | TOP GL66 WXD 500X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M500300TSS6 | TOP GL66 WXD 500X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600210TSS | TOP GL66 WXD 600X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600210TSS6 | TOP GL66 WXD 600X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600250TSS | TOP GL66 WXD 600X250 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600250TSS6 | TOP GL66 WXD 600X250 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600300TSS | TOP GL66 WXD 600X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600300TSS6 | TOP GL66 WXD 600X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M600350TSS | TOP GL66 WXD 600X350 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M600350TSS6 | TOP GL66 WXD 600X350 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M800210TSS | TOP GL66 WXD 800X210 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M800210TSS6 | TOP GL66 WXD 800X210 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
M800300TSS | TOP GL66 WXD 800X300 SS | Stainless Steel | Stainless steel 304 | Brushed 320 |
M800300TSS6 | TOP GL66 WXD 800X300 SS316 | Stainless Steel | Stainless steel 316L | Brushed 320 |
Contact
©
nVent. All rights reserved |
Privacy Policy |
Terms of Sale |Terms of Procurement |
Terms of Use |
Cookie Policy |
Imprint |
Site Map
Connect With Us