Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for GL66 Stainless Steel Overlapping Door Wall-Mount Enclosure from nVent HOFFMAN
+ / - Hover over image to Zoom

GL66 Stainless Steel Overlapping Door Wall-Mount Enclosure

Finish:

  • Brushed 320
  • Material:

  • Stainless Steel Type 304
  • Industry Standards:

    UL 508A listed; Type 12; File No. E61997 cUL Listed per CSA C22. 2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC/EN 60529, IP55 IEC/EN 62262, IK10 IEC/EN 62208
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

  • Automotive
  • Packaging
  • Material handling
  • Tool and machine
  • Scope of Delivery:

  • Enclosure with hinged door
  • Gland plate(s), supplied loose (for items with gland plate)
  • Mounting plate, supplied loose (for items with mounting plate)
  • Assembly kit
  • Installation instruction
  • Features:

  • Hinged cover type is designed for automation and control devices
  • Three-point locking system
  • Quarter-turn latch with 3 mm double-bit insert
  • Furnished hardware kit includes solid washers for wallmounting, key hole plugs
  • Specifications:

  • Mild steel solution with doors thickness 2,0 mm and body thickness 1,5 or 2,0 mm
  • Seamless, foam-in-place gasket
  • Grounding stud system
  • Solution with gland plate
  • Weatherproof paint available on request
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Size (HxWxD) Mounting Plate Included Gland Plate Included
    Catalog Number Material Size (HxWxD) Mounting Plate Included Gland Plate Included
    GL66 304SS 800X1000X210 GP 800 x 1000 x 210 NO YES
    GL66 304SS 800X1000X300 GP 800 x 1000 x 300 NO YES
    GL66 304SS 1000X1000X300 GP 1000 x 1000 x 300 NO YES
    GL66 304SS 1000X1200X300 GP 1000 x 1200 x 300 NO YES
    GL66 304SS 1200X1000X300 GP 1200 x 1000 x 300 NO YES
    GL66 304SS 1200X1000X400 GP 1200 x 1000 x 400 NO YES
    GL66 304SS 1200X1200X400 GP 1200 x 1200 x 400 NO YES
    GL66 304SS 1400X1000X300 GP 1400 x 1000 x 300 NO YES
    GL66 304SS 1400X1000X400 GP 1400 x 1000 x 400 NO YES
    GL66 304SS 1400X1200X400 GP 1400 x 1200 x 400 NO YES