Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Vented Top with Integral Fan Tray from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Vented Top with Integral Fan Tray

Bulletin Number:

  • DPC
  • Industry Standards:

    UL Component Recognized; Type 1; File No. E61997 This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1. NEMA/EEMAC Type 1 IEC 60529, IP20
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Vented Top with Integral Fan Tray provides a cooling/ventilation solution for electronic and networking applications. An integral fan tray with three pre-wired and mounted fans provides up to 200-300 CFM of exhaust. The deeper vented tops (500- through 800-mm deep) have integral fan trays with cutouts for mounting additional fans (see Additional Fans table). Accessory fan kits (consisting of three pre-wired fans) can be installed to provide additional airflow. Unused fan positions are provided with covers to prevent short-circuiting of airflow. Since the fan pulls air through the enclosure to cool equipment, an optional Inlet Vent (catalog number PPV32 or PPV32B) must be ordered separately. Vented tops are 16-gauge steel and finished with RAL 7035 light-gray textured polyester powder paint. EMC tops are finished with paint over plated 16-gauge surfaces. The vented top is designed to be used in place of a standard top. Bolts are provided to secure vented top to frame. The enclosure can be lifted with a vented top installed (requires accessory lifting eyes).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm D mm Voltage W mm Type Fits Frame Top B x C Description
    Catalog Number A mm B mm D mm Voltage W mm Type Fits Frame Top B x C Description
    600 400 393 230 591 Steel 600 x 400 -
    600 500 493 230 591 Steel 600 x 500 -
    600 600 593 230 591 Steel 600 x 600 -
    600 800 793 230 591 Steel 600 x 800 -
    800 400 393 230 791 Steel 800 x 400 -
    800 500 493 230 791 Steel 800 x 500 -
    800 600 593 230 791 Steel 800 x 600 -
    800 800 793 115 792 Steel 800 x 800 -
    800 800 793 230 791 Steel 800 x 800 -
    - - - 230 - - - 3-fan kit