Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Top with Cutout for High-Performance Pagoda Exhaust Vent from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Top with Cutout for High-Performance Pagoda Exhaust Vent

Bulletin Number:

  • P20
  • Industry Standards:

    This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The tops fit standard frames. Single-bay tops have a cutout that accepts one high-performance pagoda vent. Double-bay tops have one cutout that can be oriented for left-bay or right-bay pagoda ventilation. Tops are finished with textured light-gray RAL 7035 polyester powder paint. EMC tops are finished with paint over plated surfaces. Bolts are furnished to hold top in position (lifting eyes can be used in place of bolts). Top is gasketed and made of 16-gauge steel. Ground studs are included. Consult Hoffman for delivery.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm D mm W mm Fits Frame Top B x C
    Catalog Number A mm B mm D mm W mm Fits Frame Top B x C
    600 500 499 592 600 x 500
    600 500 499 592 600 x 500
    600 600 599 592 600 x 600
    600 600 599 592 600 x 600
    600 800 799 592 600 x 800
    700 600 599 692 700 x 600
    700 600 599 692 700 x 600
    700 800 799 692 700 x 800
    700 900 899 692 700 x 900
    800 500 499 792 800 x 500
    800 600 599 792 800 x 600
    800 600 599 792 800 x 600
    800 800 799 792 800 x 800
    800 800 799 792 800 x 800
    800 900 899 792 800 x 900
    1000 500 499 992 1000 x 500
    1000 600 599 992 1000 x 600
    1000 600 599 992 1000 x 600
    1000 800 799 992 1000 x 800
    1000 800 799 992 1000 x 800
    1200 500 499 1192 1200 x 500
    1200 600 599 1192 1200 x 600
    1200 600 599 1192 1200 x 600
    1200 800 799 1192 1200 x 800
    1200 800 799 1192 1200 x 800
    1600 500 499 1192 1600 x 500
    1600 500 499 1592 1600 x 500
    1600 600 599 1592 1600 x 600
    1600 600 599 1592 1600 x 600
    1600 800 799 1592 1600 x 800