Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Replacement Filter Kit for Filtered Gland Plate from nVent HOFFMAN
+ / - Hover over image to Zoom

Replacement Filter Kit for Filtered Gland Plate

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Kit includes 12 disposable two-ply polyester replacement filters for filtered gland plates. Two filters are required for double-bay frames.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm Fits Frame B x C Filter Size mm
    Catalog Number A mm B mm Fits Frame B x C Filter Size mm
    406 127 600 x 400 406 x 127
    - - 600 x 500, 600 x 600, 600 x 800,<br>1200 x 500, 1200 x 600, 1200 x 800 406 x 203
    - - 700 x 600, 700 x 800, 700 x 900 508 x 305
    609 203 800 x 500, 800 x 600, 800 x 800, 800 x 900, 1600 x 500, 1600 x 600, 1600 x 800 609 x 203
    813 203 1000 x 500, 1000 x 600, 1000 x 800 813 x 203