Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Gland Plates from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Gland Plates

Bulletin Number:

  • P20
  • Finish:

  • RAL 7035
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Adjustable Gland Plates are used to seal the bottom of the ProLine frame. Solid, vented and shielded Gland Plates are available. Solid and filtered gland plates include covers that are gasketed to maintain Type 12 enclosure requirements. Gland plates are 16 gauge steel and are finished with RAL 7035 textured light-gray polyester powder paint. EMC Gland Plates are finished with paint over plated surfaces. All installation hardware is included. Solid Gland Plate and EMC Gland Plate are accessories to 100-mm Solid Base, 100-mm/200-mm Plinth Base, Mobile Base and Transportation Base. These gland plates can be used without a base if casters, levelers or frame feet are installed. EMC Gland Plate maintains a Type 1 rating.
  • Solid Gland Plate: The Solid Gland Plate can be used with all ProLine subpanels or rack angles. The gland plate consists of a base mounting surface and two adjustable foam-gasketed plates that permit cable entry. The plate can be rotated 180 degrees for front or rear cable entry.
  • Filtered (Vented) Gland Plate: Filtered Gland Plate is used only in conjunction with Vented Plinth Base Covers. The plate can be used with all ProLine subpanels or rack angles. It consists of a mounting base, three adjustable plates for cable entry, a filter and filter retaining rails. Manufactured from 16 gauge steel and finished with RAL 7035 textured light-gray polyester powder paint. Replacement filters available.
  • EMC Gland Plate: This gland plate can be used with subpanels or rack angles. Gland plate consists of a base mounting surface and two adjustable gland plates (both have a conductive coating) with conductive fabric-over-foam gasket for cable entry.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Type Fits Frame Size Width Fits Frame Size Depth A mm B mm
    Catalog Number Type Fits Frame Size Width Fits Frame Size Depth A mm B mm
    Solid 400 500 - -
    Solid 400 600 400 600
    Solid 600 400 600 400
    Filtered 600 500 600 500
    Solid 600 600 600 600
    Filtered 600 600 600 600
    Solid 600 800 600 600
    Filtered 600 800 600 800
    EMC 700 600 - -
    Solid 800 400 800 400
    Solid 800 500 800 500
    Filtered 800 500 800 500
    Solid 800 600 800 600
    Filtered 800 600 800 600
    Solid 800 800 800 800
    Filtered 800 800 800 800
    Solid 1000 400 1000 400
    Solid 1000 500 1000 500
    Solid 1000 600 1000 600
    Filtered 1000 600 1000 600
    Solid 1000 800 1000 800
    Filtered 1000 800 1000 800
    Solid 1200 400 1200 400
    Solid 1200 500 1200 500
    Filtered 1200 500 1200 500
    Solid 1200 600 1200 600
    Filtered 1200 600 1200 600
    Solid 1200 800 1200 800
    Filtered 1200 800 1200 800