Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Rack-Mount Sliding Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

Rack-Mount Sliding Shelf

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The Rack Mount Pull-Out Shelf allows easy access to shelf-mounted devices. Shelf is 16-gauge steel with 12-gauge steel supports. The entire assembly is finished with RAL 7035 textured light-gray or RAL 9005 textured black polyester powder paint. The shelf mounts to the front surface of front and back rack angles. When mounted directly to a frame, load rating is 150 lb. (68 kg) with four rack angle mountings and 75 lb. (34 kg) with front rack angle mounting. Rack accessories that are shorter than the enclosure depth can be mounted to rack angles or frame accessory brackets attached to grid straps. Order these items separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number D max. mm L mm J mm Shelf Pullout mm Fits Rack Rack Units Color
    Catalog Number D max. mm L mm J mm Shelf Pullout mm Fits Rack Rack Units Color
    950 425 412 432 19 in. 2 Gray
    950 425 412 432 19 in. 2 Black
    1050 625 412 432 19 in. 2 Gray
    1050 625 412 432 19 in. 2 Black
    950 425 513 432 23 in. 2 Gray
    950 425 513 432 23 in. 2 Black
    1050 625 513 432 23 in. 2 Gray
    1050 625 513 432 23 in. 2 Black