Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Frame Pull-Out Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

Frame Pull-Out Shelf

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Frame Pull-Out Shelf allows easy access to shelf-mounted devices. The shelf is 16 gauge steel with 12 gauge steel supports. The entire assembly is finished with RAL 7035 textured gray polyester powder paint. The shelf mounts to the front and rear frame uprights. Load rating is 110 lb. (50 kg).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number D mm J mm Shelf Extension mm
    Catalog Number D mm J mm Shelf Extension mm
    425 464 450
    625 464 670
    664 425 450
    664 625 670