Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Labeling Strip from nVent HOFFMAN
+ / - Hover over image to Zoom

Labeling Strip

Bulletin Number:

  • P20
  • Finish:

  • RAL 7035 Lt. Gray
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Used to provide an individual field identifier on the enclosure. Labeling strip mounts to top of enclosure frame corner blocks and does not require removal of top cover for installation. Can be mounted with ProLine Lifting Eyes PLEM12 (included in the Proline Package std. scope of delivery) or traditionally with M12 screws (not included). Kit consists of metal mild steel base strip (RAL 7035) and plexi cover.

    Description:

    Used to provide an individual field identifier on the enclosure. Labeling strip mounts to top of enclosure frame corner blocks and does not require removal of top cover for installation. Can be mounted with ProLine Lifting Eyes PLEM12 (included in the Proline Package std. scope of delivery) or traditionally with M12 screws (not included). Kit consists of metal mild steel base strip (RAL 7035) and plexi cover.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Width mm
    Catalog Number Fits Enclosure Width mm
    600
    800
    1000
    1200