Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Closure Plates from nVent HOFFMAN
+ / - Hover over image to Zoom

Closure Plates

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Closure Plates seal the ends of the cable entry cabinet. Made from 14 gauge steel and finished with RAL 7035 textured gray polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number L mm Description Number of DIN Cutouts
    Catalog Number L mm Description Number of DIN Cutouts
    497 Solid–Fits 500-mm wide cable entry cabinets
    597 Solid–Fits 600-mm wide cable entry cabinets
    797 Solid–Fits 800-mm wide cable entry cabinets
    497 With DIN cutouts–Fits 500-mm wide cable entry cabinets 5
    797 With DIN cutouts–Fits 800-mm wide cable entry cabinets 8
    597 Adjustable–Fits 600-mm wide cable entry cabinets
    797 Adjustable–Fits 800-mm wide cable entry cabinets