Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Image for Swing-Out Panel Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

Swing-Out Panel Kit

Bulletin Number:

  • A48Y
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The Swing-Out Panel Kit provides an attractive, cost-effective solution for installing front-mounted panels in Continuous Hinge, Type 4X, and Overlapping Cover, Type 4X enclosures. No drilling required.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm Fits Enclosure A x B mm
    Catalog Number A mm B mm Fits Enclosure A x B mm
    152 1524 152 x 152
    203 152 203 x 152
    254 203 254 x 203
    305 254 305 x 254
    406 356 406 x 356
    457 406 457 x 406
    356 305 356 x 305